Skip to main content
1 TO 4 ADDRESS REGISTER D

Package Information

Lead Count (#) 80
Pkg. Type TVSOP
Pkg. Code DF80
Pitch (mm) 0.4
Pkg. Dimensions (mm) 17.0 x 6.1 x 1.0

Environmental & Export Classifications

Pb (Lead) Free No
ECCN (US) EAR99
HTS (US) 8542218089
Moisture Sensitivity Level (MSL) 1

Product Attributes

Pkg. Type TVSOP
Lead Count (#) 80
Pb (Lead) Free No
Carrier Type Tube
Length (mm) 17.0
MOQ 84
Moisture Sensitivity Level (MSL) 1
Package Area (mm²) 103.7
Pb Free Category e0
Pitch (mm) 0.4
Pkg. Dimensions (mm) 17.0 x 6.1 x 1.0
Qty. per Carrier (#) 28
Qty. per Reel (#) 0
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel No
Temp. Range -40 to 85°C
Thickness (mm) 1.0
Width (mm) 6.1

Description

This product is obsolete.