Lead Count (#) | 208 |
Pkg. Type | CABGA |
Pkg. Code | BFG208 |
Pitch (mm) | 0.8 |
Pkg. Dimensions (mm) | 15.0 x 15.0 x 1.4 |
Pb (Lead) Free | Yes |
ECCN (US) | 3A991 |
HTS (US) | 8542320040 |
Moisture Sensitivity Level (MSL) | 3 |
Pkg. Type | CABGA |
Lead Count (#) | 208 |
Pb (Lead) Free | Yes |
Carrier Type | Reel |
Length (mm) | 15.0 |
MOQ | 1000 |
Moisture Sensitivity Level (MSL) | 3 |
Package Area (mm²) | 225.0 |
Pb Free Category | e1 SnAgCu |
Pitch (mm) | 0.8 |
Pkg. Dimensions (mm) | 15.0 x 15.0 x 1.4 |
Qty. per Carrier (#) | 0 |
Qty. per Reel (#) | 1000 |
Reel Size (in) | 13 |
Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
Tape & Reel | Yes |
Temp. Range | -40 to 85°C |
Thickness (mm) | 1.4 |
Width (mm) | 15.0 |
This product is obsolete.