RoHS (M38039GCH-XXXKP#U0) | EnglishJapanese |
Moisture Sensitivity Level (MSL) | |
Pb (Lead) Free | Yes |
ECCN (US) | |
HTS (US) |
Bit Size | 8 |
RAM (KB) | 2 |
Operating Freq (Max) (MHz) | 16.8 |
CPU | 740 |
LVD or PVD | No |
DMA | No |
Timer | 8-bit x 4-ch, 16-bit x 1-ch |
ADC | 10-bit x 16-ch |
DAC | 8-bit x 2-ch |
Ethernet | No |
Temp. Range | -20 to +85°C |
Family Name | 740 |
Lead Compliant | Yes |
MOQ | 1 |
Pb (Lead) Free | Yes |
Program Memory (KB) | 48 |
RTC | No |
Tape & Reel | No |
The 3803H Group is supported only for customers who have already adopted these products.