Title | Information |
---|---|
Pkg. Name | PRSP0028DC-A |
Pkg. Previous Code | FP-28DV |
JEITA Standard | P-SOP28-8.4x18.3-1.27 |
Package Status | Active |
Package Type | SOP |
Class | IC |
Package Code | pkg_9035 |
Lead Count | 28 |
Pb (Lead) Free | Yes |
Length | 18.3mm |
Width | 8.4mm |
Thickness | 2.5mm |
Pkg. Dimensions (mm) | 18.3 x 8.4 x 2.5 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 51 KB | |
Carrier/Package | PDF 76 KB | |
Carrier/Package | PDF 331 KB | |
Carrier/Package | PDF 127 KB | |
Carrier/Package | PDF 105 KB | |
Carrier/Package | PDF 35 KB | |
Package Outline Drawing | PDF 24 KB | |
7 items
|