Skip to main content

Overview

Description

The X98017 3-channel, 8-bit Analog Front End (AFE) contains all the components necessary to digitize analog RGB or YUV graphics signals from personal computers, workstations and video set-top boxes. The fully differential analog design provides high PSRR and dynamic performance to meet the stringent requirements of the graphics display industry. The AFE's 170MSPS conversion rate supports resolutions up to UXGA at 60Hz refresh rate, while the front end's high input bandwidth ensures sharp images at the highest resolutions. To minimize noise, the X98017's analog section features 2 sets of pseudo-differential RGB inputs with programmable input bandwidth, as well as internal DC restore clamping (including mid-scale clamping for YUV signals). This is followed by the programmable gain/offset stage and the three 170MSPS Analog-to-Digital Converters (ADCs). Automatic Black Level Compensation (ABLC™) eliminates part-to-part offset variation, ensuring perfect black level performance in every application. The X98017's digital PLL generates a pixel clock from the analog sourcE's HSYNC or SOG (Sync-On-Green) signals. Pixel clock output frequencies range from 10MHz to 170MHz with sampling clock jitter of 250ps peak to peak.

Features

  • 170MSPS maximum conversion rate
  • Low PLL clock jitter (250ps p-p @ 170MSPS)
  • 64 interpixel sampling positions
  • 0.35VP-P to 1.4VP-P video input range
  • Programmable bandwidth (100MHz to 780MHz)
  • 2 channel input multiplexer
  • RGB and YUV 4:2:2 output formats
  • 5 embedded voltage regulators allow operation from single 3.3V supply and enhance performance, isolation
  • Completely independent 8 bit gain/10 bit offset control
  • CSYNC and SOG support
  • Trilevel sync detection
  • 1.05W typical PD @ 170MSPS
  • Pb-Free Available (RoHS Compliant)

Comparison

Applications

  • LCD Monitors and Projectors
  • Digital TVs
  • Plasma Display Panels
  • RGB Graphics Processing
  • Scan Converters

Documentation

Type Title Date
Datasheet PDF 1.05 MB
End Of Life Notice PDF 134 KB
Price Increase Notice PDF 208 KB
Price Increase Notice PDF 257 KB
Price Increase Notice PDF 227 KB
5 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
Library ZIP 2.70 MB
1 item

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models