Skip to main content

Overview

Description

The VMM1400 is a DP1.1a-compliant multi-monitor controller with one DP RX port and 4 HDMI outputs.

Features

  • Standards compliant with DisplayPort v1.1a, VESA DDM, HDCP V1.3, and EDID v1.4
  • Main line rates of 2.7Gbops and 1.62Gbps from the source
  • 1/2/4 lanes of main link from Rx side
  • Supports 4 HDMI output ports
  • Supports 4 monitors up to 5760x900 at 60Hz and 3 monitors up to 5040x1050 at 60Hz
  • Dedicated I2C slave for main processor to access VMM1400
  • Built-in HDCP key
  • 176-pin LQFP ROHS-compliant green package

Comparison

Applications

Documentation

Type Title Date
End Of Life Notice PDF 92 KB
1 item

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models