Skip to main content
NOTICE - The following device(s) are recommended alternatives:

Overview

Description

Digital temperature sensor with accuracy up to ±0.5°C.

Features

  • Designed to target applications demanding highest level of temperature readout
  • Fully compliant with JEDEC JC42.4 Component Specification

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 513 KB
End Of Life Notice PDF 542 KB
Flyer PDF 689 KB
Flyer PDF 306 KB
4 items

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Product Options

Applied Filters: