Overview
Description
This 28-bit 1:2, or 26-bit 1:2 and 4-bit 1:1, registering clock driver with parity is designed for 1.35V and 1.5V VDD operation with parity is designed for 1.35V and 1.5V VDD operation.
Features
- DDR3-800/1066/1333/1600 rate
- 1-to-2 Register Outputs and 1-to-4 Clock Pair Outputs support stacked DDR3 RDIMMs
- Phase Lock Loop clock driver for buffering one differential clock pair (CK and CK) and distributing to four differential outputs
- Supports LVCMOS switching levels on the RESET and MIRROR inputs
- Checks priority on DIMM-independent data inputs
- Supports dynamic 1T/3T timing transaction and output inversion feature for improved timing performance during normal operations and MRS command pass-through
- Supports CKE Power Down operation modes
- Supports Quad Chip Select operation features
- RESET input disables differential input receivers, resets all registers, and disables all output drivers except ERROUT and QnCKEn
- Provides access to internal control words for configuring the device features and adapting in different RDIMM and system applications
- Latch-up performance exceeds 100mA
- ESD > 2000V per MIL-STD883, Method 3015; ESD > 200V using machine model (c = 200pF, R = 0)
Comparison
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 1.34 MB | |
End Of Life Notice | PDF 720 KB | |
Overview | PDF 515 KB | |
Product Change Notice | PDF 27 KB | |
Product Change Notice | PDF 33 KB | |
Product Change Notice | PDF 98 KB | |
Product Change Notice | PDF 97 KB | |
Product Change Notice | PDF 97 KB | |
8 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.