Skip to main content

Overview

Description

The IDT P95020 is the first of a new generation of standardized application-specific controllers that incorporates a General Purpose Microcontroller, a high fidelity Audio CODEC including Headphone Outputs and a 2.5W Class D Audio Amplifier, full Power Management functionality, a Touch Screen Controller and a Real Time Clock all of which are required by portable consumer devices such as cellular phone handsets, portable gaming devices, digital media players, portable navigational devices, etc.

Features

  • Quick Turn Customization
  • Embedded Microcontroller
  • Audio - 4 Channel CODEC with 24-bit resolution
  • Battery Charger for Li-Ion / Li-Polymer up to 1.5A
  • 3x buck DC-DC PWM converters with PFM mode
  • Boost DC-DC PWM converter
  • 2-ch white LED driver with 2W total output power
  • 8x linear regulators
  • ADC and Touch Screen Controller
  • 0°C to 70°C operating temperature range
  • 132-ld 10x10x0.85mm dual-row QFN package

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 4.20 MB
End Of Life Notice PDF 486 KB
Application Note PDF 247 KB
Application Note PDF 252 KB
Datasheet Errata PDF 156 KB
Manual - Hardware PDF 1.72 MB
Other PDF 699 KB
7 items

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Product Options

Applied Filters: