Skip to main content

Overview

Description

The NX8369TB is a 1 310 nm Multiple Quantum Well (MQW) structured Distributed Feed-Back (DFB) laser diode TOSA (transmitter optical subassembly) with InGaAs monitor PIN-PD in a receptacle type package designed for SFP+/XFP transceiver.

Features

  • Internal optical isolator
  • Optical output power: Pf = −2 dBm
  • Low threshold current: Ith = 8 mA TYP. @ TC = 25°C
  • Wide operating temperature range: TC = −40 to +90°C
  • InGaAs monitor PIN-PD

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 774 KB 日本語
1 item

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Product Options

Applied Filters: