Skip to main content

Overview

Description

The NX8350TS is a 1 271 to 1 331 nm Multiple Quantum Well (MQW) structured Distributed Feed-Back (DFB) laser diode TOSAs (transmitter optical subassembly) with InGaAs monitor PIN-PD in an LC receptacle type package designed for CFP transceiver.

Features

  • Internal optical isolator
  • Peak emission wavelength: 1 271/1 291/1 311/1 331 nm
  • Optical output power: Pf = 2 dBm
  • Low threshold current: Ith = 8 mA TYP. @ TC = 25°C
  • Wide operating temperature range: TC = −5 to +85°C
  • InGaAs monitor PIN-PD
  • IEEE802.3ba compliant

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 789 KB 日本語
1 item

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models