Skip to main content

Overview

Description

The NX7639BB-AA is a 1 625 nm Multiple Quantum Well (MQW)structured Fabry-Perot (FP) laser diode coaxial module with single mode fiber. This module is specified to operate under pulsed condition and designed for light source of Optical Time Domain Reflectometer (OTDR).

Features

  • High output power: Pf = 70 mW @ IFP = 1 000 mA*1
  • Long wavelength: λC = 1 625 nm *1 Pulse Conditions: Pulse width (PW) = 10 μs, Duty = 1%

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 762 KB 日本語
1 item

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Product Options

Applied Filters: