Skip to main content

Overview

Description

The NX7363JB-BC is a 1 310 nm Multiple Quantum Well (MQW) structure pulsed laser diode DIP module with single mode fiber and internal thermoelectric cooler. It is designed for light sources of optical measurement equipment (OTDR).

Features

  • High output power: Pf = 150 mW MIN. @ IFP = 1 000 mA, PW = 10 μs, Duty = 1%
  • Long wavelength: λC = 1 310 nm
  • Internal thermoelectric cooler, thermistor
  • Hermetically sealed 14-pin Dual-In-Line Package
  • Single mode fiber pigtail

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 717 KB 日本語
1 item

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Product Options

Applied Filters: