Skip to main content

Overview

Description

The NX7337BJ-AA is a 1 310 nm Multiple Quantum Well (MQW)structured Fabry-Perot (FP) laser diode coaxial module with multi mode fiber. This module is specified to operate under pulsed condition and designed for light source of Optical Time Domain Reflectometer (OTDR).

Features

  • High output power: Pf = 180 mW @ IFP = 800 mA*1
  • Long wavelength: λC = 1 310 nm *1 Pulse Conditions: Pulse width (PW) = 10 μs, Duty = 1%

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 780 KB 日本語
1 item

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models