Overview
Description
The NR8300FP-CC is an InGaAs avalanche photo diode module with single mode fiber, and can be used in OTDR systems.
Features
- Small dark current: ID = 5 nA
- Small terminal capacitance: Ct = 0.35 pF @ 0.9 V(BR)R
- High quantum efficiency: η = 90% @ λ = 1 310 nm, M = 1 η = 77% @ λ = 1 550 nm, M = 1
- High-Speed response: fC = 2.5 GHz @ M = 10
- Detecting area size: φ 30 µm
- Coaxial module with single mode fiber (SM-9/125)
Comparison
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 820 KB 日本語 | |
1 item
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters: