Overview
Description
The NR4211TH product consists of InAIAs-APD (avalanche photo diode) ROSAs (Receiver Optical Sub-Assembly) with internal pre-amplifiers designed for 10 Gb/s long-reach optical transceivers such as the XENPAK/X2/XFP and Transponder. These modules are ideal as receivers for IEEE 10G BASE and SONET OC-192 systems and D-WDM systems.
Features
- XMD-MSA compliant ROSA
- 10 Gb/s high sensitivity InAlAs-APD
- +3.3 V transimpedance pre-amplifier
- Minimum receiver sensitivity Pr = −27.5 dBm
- Operating case temperature TC = −5 to +90 °C
- Transimpedance Zt = 6 000 Ω(Single-ended)
- Cut-off frequency fC = 7.5 GHz
- With DCA function (Cross point control)
- With flexible printed circuit
Comparison
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 766 KB | |
1 item
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters: