Skip to main content
Order Now

Overview

Description

Support is limited to customers who have already adopted these products.

Diodes of numerous voltages and packages suitable for reference supplies and other applications, including diodes that achieved a guaranteed minimum of 8 kV or 30 kV in the contact discharge test of the IEC 6100-4-2 electromagnetic compatibility standard, and diodes with bidirectional function, are available.

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 204 KB
Brochure PDF 1.32 MB
2 items