Skip to main content

Overview

Description

The MK1725 generates 4 high-quality, high-frequency spread spectrum clock outputs. It is designed to replace spread spectrum clock generators and a buffer in many digital consumer applications. Using ICS' patented Phase Locked Loop (PLL) techniques, the device runs from a lower frequency clock or crystal input. The MK1725 has a 16 location ROM table which provides maximum flexibility for system designers. The chip also has a power down pin which can be used to reduce power.

Features

  • Packaged in 16-pin TSSOP
  • Available in Pb (lead) free package
  • Replaces a spread spectrum clock generator and a buffer
  • Input clock or crystal frequency of 20-34 MHz
  • Output frequency of 20-136 MHz
  • Four spread spectrum clock outputs
  • Duty cycle of 45/55
  • Operating voltage of 3.3 V
  • Advanced, low power CMOS process

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 250 KB
End Of Life Notice PDF 72 KB
End Of Life Notice PDF 72 KB
3 items

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Product Options

Applied Filters: