Overview
Description
The M690SDM is a single frequency/single output SAW-based VCSO for low-jitter clock generation. The M690SDM incorporates an analog X2 frequency multiplier to provide an output frequency that is twice that of the fundamental VCSO frequency.
Features
- Integrated SAW device
- Low phase jitter: 250fs rms typical for the M690SDM (20kHz to 20MHz)
- Output frequency: 1747 MHz Typ. (Specify center frequency at time of order)
- Single-ended RF Output
- Single +5V power supply
- 13 x 20mm SMT (surface mount) package
- Pb-free / Compliant to EC RoHS Directive (RoHS 5/6)
Comparison
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 260 KB | |
End Of Life Notice | PDF 71 KB | |
2 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters: