Overview
Description
Support is limited to customers who have already adopted these products.
Diodes of numerous voltages and packages suitable for reference supplies and other applications, including diodes that achieved a guaranteed minimum of 8 kV or 30 kV in the contact discharge test of the IEC 6100-4-2 electromagnetic compatibility standard, and diodes with bidirectional function, are available.
Comparison
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 745 KB 日本語 | |
Brochure | PDF 1.32 MB | |
2 items
|
Product Options
Applied Filters: