Skip to main content

Overview

Description

Support is limited to customers who have already adopted these products.

The RSLIC18™ family of ringing subscriber line interface circuits (RSLIC) supports analog Plain Old Telephone Service (POTS) in short and medium loop length, wireless and wireline applications. Ideally suited for remote subscriber units, this family of products offers flexibility to designers with high ringing voltage and low power consumption system requirements. The HC55183 and HC55184 family operates up to 75V, and the HC55185 family operates to 100V, which translates directly to the amount of ringing voltage supplied to the end subscriber. With 100V operating voltage, subscriber loop lengths can be extended up to 500Ω (i. e. , 5, 000 feet) and beyond. Other key features across the product family include: low power consumption, ringing using sinusoidal or trapezoidal waveforms, robust auto-detection mechanisms for when subscribers go on or off hook, and minimal external discrete application components. Integrated test access features are also offered on selected products to support loopback testing as well as line measurement tests. There are 2 product offerings in the RSLIC18 family: HC55183 and HC55184. The architecture for this family is based on a voltage feed amplifier design using low fixed loop gains to achieve high analog performance with low susceptibility to system induced noise.

Features

  • Battery Operation to 75V
  • Low Standby Power Consumption of 50mW
  • Peak Ringing Amplitude 95V, 5 REN
  • Sinusoidal or Trapezoidal Ringing Capability
  • Integrated CODEC Ringing Interface
  • Integrated MTU DC Characteristics
  • Low External Component Count
  • Pulse Metering and On Hook Transmission
  • Tip Open Ground Start Operation
  • Thermal Shutdown with Alarm Indicator
  • 28 Lead Surface Mount Packaging
  • Dielectric Isolated (DI) High Voltage Design
  • HC55183
  • Integrated Battery Switch
  • 45dB Longitudinal Balance
  • HC55184
  • Integrated Battery Switch
  • Silent Polarity Reversal
  • 45dB Longitudinal Balance
  • Pb-Free (RoHS Compliant)

Comparison

Applications

  • Wireless Local Loop (WLL)
  • Digital Added Main Line (DAML)/Pairgain
  • Integrated Services Digital Network (ISDN)
  • Small Office Home Office (SOHO) PBX
  • Cable/Computer Telephony

Documentation

Type Title Date
Datasheet PDF 911 KB
End Of Life Notice PDF 388 KB
Product Change Notice PDF 86 KB
Application Note PDF 1.24 MB
Other PDF 197 KB
5 items

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Product Options

Applied Filters: