Skip to main content

Overview

Description

Programmable Timing Control Hub™ for P4™

Features

  • 3 Differential CPU Clock Pairs @ 3.3V
  • 7 PCI (3.3V) @ 33.3MHz
  • 3 PCI_F (3.3V) @ 33.3MHz
  • 1 USB (3.3V) @ 48MHz
  • 1 DOT (3.3V) @ 48MHz
  • 1 REF (3.3V) @ 14.318MHz
  • 5 3V66 (3.3V) @ 66.6MHz
  • 1 VCH/3V66 (3.3V) @ 48MHz or 66.6MHz
  • Supports spread spectrum modulation, down spread 0 to -0.5%.
  • Efficient power management scheme through PD#, CPU_STOP# and PCI_STOP#.
  • Uses external 14.318MHz crystal
  • Stop clocks and functional control available through I2C interface.
  • CPU Output Jitter 150ps
  • 3V66 Output Jitter 250ps
  • CPU Output Skew 100ps, programmable over 800 ps with groups CPU0,1 and CPU2.

Comparison

Applications

Documentation

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models