Overview
Description
The IDT9250-28 is part of a two chip clock solution for 810/810E and 815 type chipset. Combined with the IDT9112-17, the IDT9250-28 provides all necessary clock signals for such a system.
Features
- 2 CPU (2.5V) (up to 133MHz achievable through I2C)
- 13 SDRAM (3.3V) (up to 133MHz achievable
- through I2C)2 PCI (3.3 V) @33.3MHz
- 1 IOAPIC (2.5V) @ 33.3 MHz
- 3 Hublink clocks (3.3 V) @ 66.6 MHz
- 2 (3.3V) @ 48 MHz (Non spread spectrum)
- 1 REF (3.3V) @ 14.318 MHz
Comparison
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 405 KB | |
Product Change Notice | PDF 35 KB | |
End Of Life Notice | PDF 125 KB | |
Product Change Notice | PDF 361 KB | |
End Of Life Notice | PDF 125 KB | |
End Of Life Notice | PDF 122 KB | |
6 items
|
Design & Development
Product Options
Applied Filters: