Skip to main content
NOTICE - The following device(s) are recommended alternatives:

Overview

Description

Generator and a member of the family of high performance devices from ICS. The 840051I can synthesize 10 Gigabit Ethernet, SONET, or Serial ATA reference clock frequencies with the appropriate choice of crystal and output divider. The 840051I has excellent phase jitter performance and is packaged in a small 8-pin TSSOP, making it ideal for use in systems with limited board space.

Features

  • 1 LVCMOS/LVTTL output, 15Ω output impedance
  • Crystal oscillator interface designed for 18pF parallel resonant crystals
  • Output frequency range: 70MHz - 170MHz
  • VCO range: 560MHz - 680MHz
  • RMS phase jitter at 155.52MHz (1.875MHz - 20MHz): 0.48ps (typical)
  • RMS phase noise at 155.52MHz
    Offset                  Noise Power
    100Hz ................... -99.7 dBc/Hz
    1KHz .................... -120 dBc/Hz
    10KHz .................. -128 dBc/Hz
    100KHz ................ -127 dBc/Hz
  • 3.3V or 2.5V operating supply
  • -40°C to 85°C ambient operating temperature
  • Lead-Free fully RoHS compliant

Comparison

Applications

Documentation

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Models

Type Title Date
Model - IBIS ZIP 71 KB
1 item

Product Options

Applied Filters: