Skip to main content

Overview

Description

The 74CBTLV16245 16-bit bus switch has standard 16245 pinouts. The device is organized as dual 8-bit low resistance switches with independent Output Enable (xOE) control inputs. The 74CBTLV16245 operates at -40 °C to +85 °C.

Features

  • 5Ω A/B bidirectional switch
  • Isolation under power-off conditions
  • Overvoltage tolerant
  • Latch-up performance exceeds 100mA
  • VCC = 2.3V to 3.6V, normal range
  • ESD >2000V per MIL-STD-883, Method 3015
  • >200V using
  • Machine model (C = 200pF, R = 0)
  • Available in 48-pin TSSOP packages

Comparison

Applications

Documentation

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models