Overview
Description
The 74CBTLV16212 provides a set of 24 high-speed switches for bus exchanging and switching with low ON resistance, resulting in under 250ps propagation delay through the switch. The 74CBTLV16212 operates as a single 24-bit bus switch or as a 12-bit bus exchanger. The 74CBTLV16212 operates at -40C to +85C
Features
- 5 ohm A/B bi-directional switch
- Isolation Under Power-Off Conditions
- Over-voltage tolerant
- Latch-up performance exceeds 100mA
- VCC = 2.3V - 3.6V, normal range
- ESD >2000V per MIL-STD-883, Method 3015
- >200V using
- machine model (C = 200pF, R = 0)
- Available in 56 pin TSSOP package
Comparison
Applications
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.