Skip to main content

Overview

Description

The 556-04 is a low-skew, crystal input compatible clock buffer with oscillator. This device offers the lowest skew. See the 552-02 for a 1-to-8 low skew buffer. For more than eight outputs see the MK74CBxxx Buffalo™ series of clock drivers. Renesas makes many non-PLL and PLL-based low-skew output devices. Contact us for all of your clocking needs.

Features

  • Extremely low-skew outputs (50 ps maximum)
  • Packaged in 8-pin SOIC
  • Operating voltages of 2.5 to 5.0 V
  • Low-power CMOS technology
  • Industrial temperature range
  • Pb (lead) free package

Comparison

Applications

Documentation

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Product Options

Applied Filters: