Overview
Description
Support is limited to customers who have already adopted these products.
The 2SA1615 and 1615-Z are available for the large current control in small dimension due to the low saturation and are ideal for high-efficiency DC/DC converters due to the fast switching speed.
Features
- Large current capacity: IC(DC) = −10 A, IC(pulse) = −15 A
- High hFE and low collector saturation voltage: hFE = 200 MIN. (VCE = −2.0 V, IC = −0.5 A) VCE(sat) ≤ −0.25 V (IC = −4.0 A, IB = −0.05 A)
Comparison
Applications
Documentation
= Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 232 KB 日本語 | |
Product Change Notice | PDF 4.86 MB 日本語 | |
Product Change Notice | PDF 3.74 MB 日本語 | |
Product Change Notice | PDF 143 KB 日本語 | |
Product Change Notice | PDF 1.46 MB 日本語 | |
Brochure | PDF 1.32 MB | |
6 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.