Synergy Configuration
  Board "S5D9 PK"
  R7FS5D97E3A01CFC
    part_number: R7FS5D97E3A01CFC
    rom_size_bytes: 2097152
    ram_size_bytes: 655360
    data_flash_size_bytes: 65536
    package_style: LQFP
    package_pins: 176
    
  S5D9
    series: 5
    
  S5D9 Family
    OFS0 register settings: Select fields below
         IWDT Start Mode: IWDT is Disabled
         IWDT Timeout Period: 2048 cycles
         IWDT Dedicated Clock Frequency Divisor: 128
         IWDT Window End Position:  0% (no window end position)
         IWDT Window Start Position: 100% (no window start position)
         IWDT Reset Interrupt Request Select: Reset is enabled
         IWDT Stop Control: Stop counting when in Sleep, Snooze mode, or Software Standby
         WDT Start Mode Select: Stop WDT after a reset (register-start mode)
         WDT Timeout Period: 16384 cycles
         WDT Clock Frequency Division Ratio: 128
         WDT Window End Position:  0% (no window end position)
         WDT Window Start Position: 100% (no window start position)
         WDT Reset Interrupt Request: Reset
         WDT Stop Control: Stop counting when entering Sleep mode
    OFS1 register settings: Select fields below
         Voltage Detection 0 Circuit Start: Voltage monitor 0 reset is disabled after reset
         Voltage Detection 0 Level: 2.80 V
         HOCO OScillation Enable: HOCO oscillation is disabled after reset
    MPU - Enable or disable PC Region 0: Disabled
    MPU - PC0 Start: 0xFFFFFFFC
    MPU - PC0 End: 0xFFFFFFFF
    MPU - Enable or disable PC Region 1: Disabled
    MPU - PC1 Start: 0xFFFFFFFC
    MPU - PC1 End: 0xFFFFFFFF
    MPU - Enable or disable Memory Region 0: Disabled
    MPU - Memory Region 0 Start: 0x00FFFFFC
    MPU - Memory Region 0 End: 0x00FFFFFF
    MPU - Enable or disable Memory Region 1: Disabled
    MPU - Memory Region 1 Start: 0x200FFFFC
    MPU - Memory Region 1 End: 0x200FFFFF
    MPU - Enable or disable Memory Region 2: Disabled
    MPU - Memory Region 2 Start: 0x407FFFFC
    MPU - Memory Region 2 End: 0x407FFFFF
    MPU - Enable or disable Memory Region 3: Disabled
    MPU - Memory Region 3 Start: 0x400DFFFC
    MPU - Memory Region 3 End: 0x400DFFFF
    
  Synergy Common
    Main stack size (bytes): 0x800
    Process stack size (bytes): 0
    Heap size (bytes) - A minimum of 4K (0x1000) is required if standard library functions are to be used.: 0x1000
    MCU Vcc (mV): 3300
    MCU Analog Power Supply AVCC0 (mV): 3300
    Parameter checking: Enabled
    Assert Failures: Return SSP_ERR_ASSERTION
    Error Log: No Error Log
    ID Code Mode: Unlocked (Ignore ID)
    ID Code (32 Hex Characters): FFFFFFFFFFFFFFFFFFFFFFFFFFFFFFFF
    
  Clocks
    XTAL 24000000Hz
    PLL Src: XTAL
    HOCO 20MHz
    PLL Div /2
    PLL Mul x20.0
    Clock Src: PLL
    ICLK Div /2
    PCLKA Div /2
    PCLKB Div /4
    PCLKC Div /4
    PCLKD Div /2
    SDCLKout On
    BCLK Div /2
    BCK/2
    UCLK Div /5
    FCLK Div /4
    
  Pin Configurations
    S5D9-PK.pincfg -> g_bsp_pin_cfg
      AVCC0 155 ADC_AVCC0 - - - - - - - 
      AVCCUSBHS 26 USBHS0_AVCCUSBHS - - - - - - - 
      AVSS0 156 ADC_AVSS0 - - - - - - - 
      AVSSUSBHS 28 USBHS0_AVSSUSBHS - - - - - - - 
      P000 169 ADC0_AN00 - - - "Analog mode" - - "ADC0: AN00; CMP0: IVCMP2; IRQ0: IRQ06" 
      P001 168 ADC0_AN01 - - - "Analog mode" - - "ADC0: AN01; CMP0: IVCMP2; IRQ0: IRQ07" 
      P002 167 ADC0_AN02 - - - "Analog mode" - - "ADC0: AN02; CMP0: IVCMP2; IRQ0: IRQ08" 
      P003 166 - - - - Disabled - - "ADC0: AN07; ADC0: PGAVSS0" 
      P004 165 GPIO - - IRQ9-DS "Input mode" - - "ADC1: AN00; CMP0: IVCMP2; IRQ0: IRQ09" 
      P005 164 GPIO - - IRQ10-DS "Input mode" - - "ADC1: AN01; CMP0: IVCMP2; IRQ0: IRQ10" 
      P006 163 GPIO SW4 - IRQ11-DS "Input mode" - - "ADC1: AN02; CMP0: IVCMP2; IRQ0: IRQ11" 
      P007 162 - - - - Disabled - - "ADC1: AN07; ADC1: PGAVSS0" 
      P008 161 ADC0_AN03 - - - "Analog mode" - - "ADC0: AN03; IRQ0: IRQ12" 
      P009 160 ADC0_AN04 - - - "Analog mode" - - "ADC0: AN04; IRQ0: IRQ13" 
      P010 159 GPIO - - IRQ14-DS "Input mode" - None "ADC1: AN03; IRQ0: IRQ14" 
      P014 152 DAC0_DA - - - "Analog mode" - - "ADC0: AN05; ADC1: AN05; CMP0: IVREF3; DAC120: DA" 
      P015 151 ADC0_AN06 - - - "Analog mode" - - "ADC0: AN06; ADC1: AN06; CMP0: IVCMP1; DAC121: DA; IRQ0: IRQ13" 
      P100 132 SCI0_RXD_MISO - Low None "Peripheral mode" CMOS None "AGT0: AGTIO; BUS0: D0_DQ0; GLCDC0: LCD_EXTCLK; GPT5: GTIOCB; IIC1: SCL; IRQ0: IRQ02; KINT0: KRM0; POEG0: GTETRG; SCI0: RXD_MISO; SCI0: SCL; SCI1: SCK; SPI0: MISO" 
      P101 131 SCI0_TXD_MOSI - Low None "Peripheral mode" CMOS None "AGT0: AGTEE; BUS0: D1_DQ1; GLCDC0: LCD_CLK; GPT5: GTIOCA; IIC1: SDA; IRQ0: IRQ01; KINT0: KRM1; POEG1: GTETRG; SCI0: SDA; SCI0: TXD_MOSI; SCI1: CTS_RTS_SS; SPI0: MOSI" 
      P102 130 SCI0_SCK - Low - "Peripheral mode" CMOS None "ADC0: ADTRG; AGT0: AGTO; BUS0: D2_DQ2; CAN0: CRX; GLCDC0: LCD_TCON0; GPT2: GTIOCB; KINT0: KRM2; OPS0: GTOWLO; SCI0: SCK; SPI0: RSPCK" 
      P103 129 - - - - Disabled - - "BUS0: D3_DQ3; CAN0: CTX; GLCDC0: LCD_TCON1; GPT2: GTIOCA; KINT0: KRM3; OPS0: GTOWUP; SCI0: CTS_RTS_SS; SPI0: SSL0" 
      P104 128 SCI8_RXD_MISO - Medium None "Peripheral mode" CMOS None "BUS0: D4_DQ4; GLCDC0: LCD_TCON2; GPT1: GTIOCB; IRQ0: IRQ01; KINT0: KRM4; POEG1: GTETRG; SCI8: RXD_MISO; SCI8: SCL; SPI0: SSL1" 
      P105 127 SCI8_TXD_MOSI - Medium None "Peripheral mode" CMOS None "BUS0: D5_DQ5; GLCDC0: LCD_TCON3; GPT1: GTIOCA; IRQ0: IRQ00; KINT0: KRM5; POEG0: GTETRG; SCI8: SDA; SCI8: TXD_MOSI; SPI0: SSL2" 
      P106 126 SCI8_SCK - High - "Peripheral mode" CMOS None "AGT0: AGTOB; BUS0: D6_DQ6; GLCDC0: LCD_DATA00; GPT8: GTIOCB; KINT0: KRM6; SCI8: SCK; SPI0: SSL3" 
      P107 125 GPIO - Medium - "Output mode (Initial Low)" CMOS None "AGT0: AGTOA; BUS0: D7_DQ7; GLCDC0: LCD_DATA01; GPT8: GTIOCA; KINT0: KRM7; SCI8: CTS_RTS_SS" 
      P108 89 DEBUG0_TMS - Low - "Peripheral mode" CMOS None "DEBUG0: SWDIO; DEBUG0: TMS; GPT0: GTIOCB; OPS0: GTOULO; SCI9: CTS_RTS_SS; SPI1: SSL0" 
      P109 90 DEBUG0_TDO - Low - "Peripheral mode" CMOS None "CAN1: CTX; CGC0: CLKOUT; DEBUG0: SWO; DEBUG0: TDO; GPT1: GTIOCA; OPS0: GTOVUP; SCI9: SDA; SCI9: TXD_MOSI; SPI1: MOSI" 
      P110 91 DEBUG0_TDI - Low None "Peripheral mode" CMOS None "CAN1: CRX; CMP0: VCOUT; DEBUG0: TDI; GPT1: GTIOCB; IRQ0: IRQ03; OPS0: GTOVLO; SCI2: CTS_RTS_SS; SCI9: RXD_MISO; SCI9: SCL; SPI1: MISO" 
      P111 92 GPIO - - IRQ4 "Input mode" - None "BUS0: A05; GLCDC0: LCD_DATA12; GPT3: GTIOCA; IRQ0: IRQ04; SCI2: SCK; SCI9: SCK; SPI1: RSPCK" 
      P112 93 GPIO - - - "Input mode" - None "BUS0: A04; GLCDC0: LCD_DATA11; GPT3: GTIOCB; SCI1: SCK; SCI2: SDA; SCI2: TXD_MOSI; SPI1: SSL0; SSI0: SSISCK" 
      P113 94 GPIO - Medium - "Output mode (Initial Low)" CMOS None "BUS0: A03; GLCDC0: LCD_DATA10; GPT2: GTIOCA; SCI2: RXD_MISO; SCI2: SCL; SSI0: SSIWS" 
      P114 95 GPIO - Low - "Output mode (Initial High)" CMOS None "BUS0: A02; GLCDC0: LCD_DATA09; GPT2: GTIOCB; SSI0: SSIRXD" 
      P115 96 GPIO - Low - "Output mode (Initial High)" CMOS None "BUS0: A01; GLCDC0: LCD_DATA08; GPT4: GTIOCA; SSI0: SSITXD" 
      P200 69 - - - - Disabled - - "IRQ0: NMI" 
      P201 68 - - - - Disabled - - - 
      P202 54 CAN0_CRX - Low None "Peripheral mode" CMOS None "BUS0: WR1_BC1; CAN0: CRX; GLCDC0: LCD_TCON3; GPT5: GTIOCB; IRQ0: IRQ03; SCI2: SCK; SCI9: RXD_MISO; SCI9: SCL; SDHI0: DAT6; SPI1: MISO" 
      P203 53 CAN0_CTX - Low None "Peripheral mode" CMOS None "BUS0: A19; CAN0: CTX; CTSU0: TSCAP; GPT5: GTIOCA; IRQ0: IRQ02; SCI2: CTS_RTS_SS; SCI9: SDA; SCI9: TXD_MOSI; SDHI0: DAT5; SPI1: MOSI" 
      P204 52 CTSU0_TS00 - Low - "Peripheral mode" CMOS None "AGT1: AGTIO; BUS0: A18; CAC0: CACREF; CTSU0: TS00; GPT4: GTIOCB; IIC0: SCL; OPS0: GTIW; SCI4: SCK; SCI9: SCK; SDHI0: DAT4; SPI1: RSPCK; SSI1: SSISCK; USBFS0: OVRCURB" 
      P205 51 CTSU0_TSCAP - Low None "Peripheral mode" CMOS None "AGT1: AGTO; BUS0: A16; CGC0: CLKOUT; CTSU0: TSCAP; ETHERC0: WOL; GPT4: GTIOCA; IIC1: SCL; IRQ0: IRQ01; OPS0: GTIV; SCI4: SDA; SCI4: TXD_MOSI; SCI9: CTS_RTS_SS; SDHI0: DAT3; SPI1: SSL0; SSI1: SSIWS; USBFS0: OVRCURA" 
      P206 50 CTSU0_TS01 - Low None "Peripheral mode" CMOS None "BUS0: WAIT; CTSU0: TS01; ETHERC0: LINKSTA; IIC1: SDA; IRQ0: IRQ00; OPS0: GTIU; SCI4: RXD_MISO; SCI4: SCL; SDHI0: DAT2; SPI1: SSL1; SSI1: SSIDATA; USBFS0: VBUSEN" 
      P207 49 CTSU0_TS02 - Low - "Peripheral mode" CMOS None "BUS0: A17; CTSU0: TS02; GLCDC0: LCD_DATA23; QSPI0: QSSL; SPI1: SSL2" 
      P208 66 - - - - Disabled - - "ETHERC0: LINKSTA; GLCDC0: LCD_DATA18; OPS0: GTOVLO; QSPI0: QIO3; SDHI0: DAT0; TRACE0: TDATA3" 
      P209 65 - - - - Disabled - - "ETHERC0: EXOUT; GLCDC0: LCD_DATA19; OPS0: GTOVUP; QSPI0: QIO2; SDHI0: WP; TRACE0: TDATA2" 
      P210 64 - - - - Disabled - - "ETHERC0: WOL; GLCDC0: LCD_DATA20; OPS0: GTIW; QSPI0: QIO1; SDHI0: CD; TRACE0: TDATA1" 
      P211 63 - - - - Disabled - - "ETHERC0: MDIO; GLCDC0: LCD_DATA21; OPS0: GTIV; QSPI0: QIO0; SDHI0: CMD; TRACE0: TDATA0" 
      P212 24 CGC0_EXTAL - Low None "Peripheral mode" CMOS None "AGT1: AGTEE; CGC0: EXTAL; GPT0: GTIOCB; IRQ0: IRQ03; POEG3: GTETRG; SCI1: RXD_MISO; SCI1: SCL" 
      P213 23 CGC0_XTAL - Low None "Peripheral mode" CMOS None "ADC1: ADTRG; CGC0: XTAL; GPT0: GTIOCA; IRQ0: IRQ02; POEG2: GTETRG; SCI1: SDA; SCI1: TXD_MOSI" 
      P214 62 - - - - Disabled - - "ETHERC0: MDC; GLCDC0: LCD_DATA22; OPS0: GTIU; QSPI0: QSPCLK; SDHI0: CLK; TRACE0: TCLK" 
      P300 88 DEBUG0_TCK - Low - "Peripheral mode" CMOS None "DEBUG0: SWCLK; DEBUG0: TCK; GPT0: GTIOCA; OPS0: GTOUUP; SPI1: SSL1" 
      P301 87 SCI2_RXD_MISO - Low None "Peripheral mode" CMOS None "AGT0: AGTIO; BUS0: A06; GLCDC0: LCD_DATA13; GPT4: GTIOCB; IRQ0: IRQ06; OPS0: GTOULO; SCI2: RXD_MISO; SCI2: SCL; SCI9: CTS_RTS_SS; SPI1: SSL2" 
      P302 86 SCI2_TXD_MOSI - Low None "Peripheral mode" CMOS None "BUS0: A07; GLCDC0: LCD_DATA14; GPT4: GTIOCA; IRQ0: IRQ05; OPS0: GTOUUP; SCI2: SDA; SCI2: TXD_MOSI; SPI1: SSL3" 
      P303 85 GPIO - - - "Input mode" - None "BUS0: A08; GLCDC0: LCD_DATA15; GPT7: GTIOCB" 
      P304 82 SCI6_RXD_MISO - Low None "Peripheral mode" CMOS None "BUS0: A09; GLCDC0: LCD_DATA16; GPT7: GTIOCA; IRQ0: IRQ09; OPS0: GTOWLO; SCI6: RXD_MISO; SCI6: SCL" 
      P305 81 SCI6_TXD_MOSI - Low None "Peripheral mode" CMOS None "BUS0: A10; GLCDC0: LCD_DATA17; IRQ0: IRQ08; OPS0: GTOWUP; QSPI0: QSPCLK; SCI6: SDA; SCI6: TXD_MOSI" 
      P306 80 SCI6_SCK - Low - "Peripheral mode" CMOS None "BUS0: A11; GLCDC0: LCD_DATA18; OPS0: GTOULO; QSPI0: QSSL; SCI6: SCK" 
      P307 79 SCI6_CTS_RTS_SS - Low - "Peripheral mode" CMOS None "BUS0: A12; GLCDC0: LCD_DATA19; OPS0: GTOUUP; QSPI0: QIO0; SCI6: CTS_RTS_SS" 
      P308 78 - - - - Disabled - - "BUS0: A13; GLCDC0: LCD_DATA20; QSPI0: QIO1" 
      P309 77 GPIO - Low - "Output mode (Initial High)" CMOS None "BUS0: A14; GLCDC0: LCD_DATA21; QSPI0: QIO2; SCI3: RXD_MISO; SCI3: SCL" 
      P310 76 GPIO - - - "Input mode" - None "AGT1: AGTEE; BUS0: A15; GLCDC0: LCD_DATA22; QSPI0: QIO3; SCI3: SDA; SCI3: TXD_MOSI" 
      P311 75 GPIO - - - "Input mode" - None "AGT1: AGTOB; BUS0: CS2_RAS; GLCDC0: LCD_DATA23; SCI3: SCK" 
      P312 74 GPIO - - - "Input mode" - None "AGT1: AGTOA; BUS0: CS3_CAS; SCI3: CTS_RTS_SS" 
      P313 55 GLCDC0_LCD_TCON2 - High - "Peripheral mode" CMOS None "BUS0: A20; GLCDC0: LCD_TCON2; SDHI0: DAT7" 
      P314 56 GLCDC0_LCD_TCON1 - High - "Peripheral mode" CMOS None "ADC0: ADTRG; BUS0: A21; GLCDC0: LCD_TCON1" 
      P315 57 GLCDC0_LCD_TCON0 - High - "Peripheral mode" CMOS None "BUS0: A22; GLCDC0: LCD_TCON0; SCI4: RXD_MISO; SCI4: SCL" 
      P400 1 GPIO IRQ0 - IRQ0 "Input mode" - None "ADC1: ADTRG; AGT1: AGTIO; ETHERC0: WOL; GPT6: GTIOCA; IIC0: SCL; IRQ0: IRQ00; SCI4: SCK; SCI7: SCK; SSI: AUDIO_CLK" 
      P401 2 RMII_MDC - High None "Peripheral mode" CMOS None "CAN0: CTX; ETHERC0: MDC; GPT6: GTIOCB; IIC0: SDA; IRQ0: IRQ05; POEG0: GTETRG; SCI4: CTS_RTS_SS; SCI7: SDA; SCI7: TXD_MOSI" 
      P402 3 RMII_MDIO - High None "Peripheral mode" CMOS None "AGT0: AGTIO; AGT1: AGTIO; CAC0: CACREF; CAN0: CRX; ETHERC0: MDIO; IRQ0: IRQ04; PDC0: VSYNC; RTC0: RTCIC0; SCI7: RXD_MISO; SCI7: SCL; SSI: AUDIO_CLK" 
      P403 4 GPIO - - - "Input mode" - None "AGT0: AGTIO; AGT1: AGTIO; ETHERC0: LINKSTA; GPT3: GTIOCA; PDC0: PIXD7; RTC0: RTCIC1; SCI7: CTS_RTS_SS; SDHI1: DAT7; SSI0: SSISCK" 
      P404 5 - - - - Disabled - - "ETHERC0: EXOUT; GPT3: GTIOCB; PDC0: PIXD6; RTC0: RTCIC2; SDHI1: DAT6; SSI0: SSIWS" 
      P405 6 RMII_TXD_EN - High - "Peripheral mode" CMOS None "ETHERC0: TXD_EN; GPT1: GTIOCA; PDC0: PIXD5; SDHI1: DAT5; SSI0: SSITXD" 
      P406 7 RMII_TXD1 - High - "Peripheral mode" CMOS None "ETHERC0: TXD1; GPT1: GTIOCB; PDC0: PIXD4; SDHI1: DAT4; SPI1: SSL3; SSI0: SSIRXD" 
      P407 44 USBFS0_VBUS - Low - "Peripheral mode" CMOS None "ADC0: ADTRG; AGT0: AGTIO; CTSU0: TS03; ETHERC0: EXOUT; IIC0: SDA; RTC0: RTCOUT; SCI4: CTS_RTS_SS; SPI1: SSL3; USBFS0: VBUS" 
      P408 43 CTSU0_TS04 - Low None "Peripheral mode" CMOS None "CTSU0: TS04; ETHERC0: CRS_DV; GPT10: GTIOCB; IIC0: SCL; IRQ0: IRQ07; OPS0: GTOWLO; PDC0: PIXCLK; SCI3: RXD_MISO; SCI3: SCL; USBFS0: ID; USBHS0: ID" 
      P409 42 CTSU0_TS05 - Low None "Peripheral mode" CMOS None "CTSU0: TS05; ETHERC0: RX_ER; GPT10: GTIOCA; IRQ0: IRQ06; OPS0: GTOWUP; PDC0: HSYNC; SCI3: SDA; SCI3: TXD_MOSI; USBFS0: EXICEN; USBHS0: EXICEN" 
      P410 41 SPI0_MISO - Low None "Peripheral mode" CMOS None "AGT1: AGTOB; CTSU0: TS06; ETHERC0: RXD1; GPT9: GTIOCB; IRQ0: IRQ05; OPS0: GTOVLO; PDC0: PIXD0; SCI0: RXD_MISO; SCI0: SCL; SCI3: SCK; SDHI0: DAT1; SPI0: MISO" 
      P411 40 SPI0_MOSI - Low None "Peripheral mode" CMOS None "AGT1: AGTOA; CTSU0: TS07; ETHERC0: RXD0; GPT9: GTIOCA; IRQ0: IRQ04; OPS0: GTOVUP; PDC0: PIXD1; SCI0: SDA; SCI0: TXD_MOSI; SCI3: CTS_RTS_SS; SDHI0: DAT0; SPI0: MOSI" 
      P412 39 SPI0_RSPCK - Low - "Peripheral mode" CMOS None "AGT1: AGTEE; CTSU0: TS08; ETHERC0: REF50CK; OPS0: GTOULO; PDC0: PIXD2; SCI0: SCK; SDHI0: CMD; SPI0: RSPCK" 
      P413 38 SPI0_SSL0 - Low - "Peripheral mode" CMOS None "CTSU0: TS09; ETHERC0: TXD0; OPS0: GTOUUP; PDC0: PIXD3; SCI0: CTS_RTS_SS; SDHI0: CLK; SPI0: SSL0" 
      P414 37 CTSU0_TS10 - Low None "Peripheral mode" CMOS None "CTSU0: TS10; ETHERC0: TXD1; GPT0: GTIOCB; IRQ0: IRQ09; PDC0: PIXD4; SDHI0: WP; SPI0: SSL1" 
      P415 36 CTSU0_TS11 - Low None "Peripheral mode" CMOS None "CTSU0: TS11; ETHERC0: TXD_EN; GPT0: GTIOCA; IRQ0: IRQ08; PDC0: PIXD5; SDHI0: CD; SPI0: SSL2; USBFS0: VBUSEN" 
      P500 140 QSPI0_QSPCLK - High - "Peripheral mode" CMOS None "ADC0: AN16; AGT0: AGTOA; CMP0: IVREF0; GPT11: GTIOCA; OPS0: GTIU; QSPI0: QSPCLK; SDHI1: CLK; USBFS0: VBUSEN" 
      P501 141 QSPI0_QSSL - High None "Peripheral mode" CMOS None "ADC1: AN16; AGT0: AGTOB; CMP0: IVREF1; GPT11: GTIOCB; IRQ0: IRQ11; OPS0: GTIV; QSPI0: QSSL; SCI5: SDA; SCI5: TXD_MOSI; SDHI1: CMD; USBFS0: OVRCURA" 
      P502 142 QSPI0_QIO0 - High None "Peripheral mode" CMOS None "ADC0: AN17; CMP0: IVCMP0; GPT12: GTIOCA; IRQ0: IRQ12; OPS0: GTIW; QSPI0: QIO0; SCI5: RXD_MISO; SCI5: SCL; SDHI1: DAT0; USBFS0: OVRCURB" 
      P503 143 QSPI0_QIO1 - High - "Peripheral mode" CMOS None "ADC1: AN17; GPT12: GTIOCB; POEG2: GTETRG; QSPI0: QIO1; SCI5: SCK; SCI6: CTS_RTS_SS; SDHI1: DAT1; USBFS0: EXICEN" 
      P504 144 QSPI0_QIO2 - High - "Peripheral mode" CMOS None "ADC0: AN18; BUS0: ALE; GPT13: GTIOCA; POEG3: GTETRG; QSPI0: QIO2; SCI5: CTS_RTS_SS; SCI6: SCK; SDHI1: DAT2; USBFS0: ID" 
      P505 145 QSPI0_QIO3 - High None "Peripheral mode" CMOS None "ADC1: AN18; GPT13: GTIOCB; IRQ0: IRQ14; QSPI0: QIO3; SCI6: RXD_MISO; SCI6: SCL; SDHI1: DAT3" 
      P506 146 GPIO - - None "Input mode" - None "ADC0: AN19; IRQ0: IRQ15; SCI6: SDA; SCI6: TXD_MOSI; SDHI1: CD" 
      P507 147 GPIO - - - "Input mode" - None "ADC1: AN19; SCI5: CTS_RTS_SS; SDHI1: WP" 
      P508 148 - - - - Disabled - - "ADC0: AN20; SCI5: SCK; SCI6: SCK" 
      P511 176 IIC2_SDA - Medium None "Peripheral mode" CMOS None "CAN1: CRX; GPT0: GTIOCB; IIC2: SDA; IRQ0: IRQ15; PDC0: PCKO; SCI4: RXD_MISO; SCI4: SCL" 
      P512 175 IIC2_SCL - Medium None "Peripheral mode" CMOS None "CAN1: CTX; GPT0: GTIOCA; IIC2: SCL; IRQ0: IRQ14; PDC0: VSYNC; SCI4: SDA; SCI4: TXD_MOSI" 
      P513 174 - - - - Disabled - - "GLCDC0: LCD_DATA16; SCI5: RXD_MISO; SCI5: SCL" 
      P600 122 GPIO - Low - "Output mode (Initial High)" CMOS None "BUS0: RD; CAC0: CACREF; CGC0: CLKOUT; GLCDC0: LCD_DATA02; GPT6: GTIOCB; SCI9: SCK" 
      P601 121 GPIO - Low - "Output mode (Initial High)" CMOS None "BUS0: WR_WR0_DQM0; GLCDC0: LCD_DATA03; GPT6: GTIOCA; SCI9: RXD_MISO; SCI9: SCL" 
      P602 120 GPIO - Low - "Output mode (Initial High)" CMOS None "BUS0: BCLK_SDCLK; GLCDC0: LCD_DATA04; GPT7: GTIOCB; SCI9: SDA; SCI9: TXD_MOSI" 
      P603 119 GPIO - - - "Input mode" - None "BUS0: D13_DQ13; GPT7: GTIOCA; SCI9: CTS_RTS_SS" 
      P604 118 GPIO - - - "Input mode" - None "BUS0: D12_DQ12; GPT8: GTIOCB" 
      P605 117 GPIO - - - "Input mode" - None "BUS0: D11_DQ11; GPT8: GTIOCA" 
      P606 116 GLCDC0_LCD_DATA03 - High - "Peripheral mode" CMOS None "GLCDC0: LCD_DATA03; RTC0: RTCOUT; SCI8: CTS_RTS_SS" 
      P607 115 GLCDC0_LCD_DATA04 - High - "Peripheral mode" CMOS None "GLCDC0: LCD_DATA04; SCI8: RXD_MISO; SCI8: SCL" 
      P608 99 GPIO - - - "Input mode" - None "BUS0: A00_BC0_DQM1; GLCDC0: LCD_DATA07; GPT4: GTIOCB" 
      P609 100 GPIO - Low - "Output mode (Initial Low)" CMOS None "BUS0: CS1_CKE; CAN1: CTX; GLCDC0: LCD_DATA06; GPT5: GTIOCA" 
      P610 101 GPIO - Low - "Output mode (Initial Low)" CMOS None "BUS0: CS0_WE; CAN1: CRX; GLCDC0: LCD_DATA05; GPT5: GTIOCB" 
      P611 102 GPIO - Low - "Output mode (Initial High)" CMOS None "BUS0: SDCS; CAC0: CACREF; CGC0: CLKOUT; SCI7: CTS_RTS_SS" 
      P612 103 - - - - Disabled - - "BUS0: D8_DQ8; SCI7: SCK" 
      P613 104 GPIO - - - "Input mode" - None "BUS0: D9_DQ9; SCI7: SDA; SCI7: TXD_MOSI" 
      P614 105 GPIO - - - "Input mode" - None "BUS0: D10_DQ10; SCI7: RXD_MISO; SCI7: SCL" 
      P615 106 GLCDC0_LCD_DATA10 - High - "Peripheral mode" CMOS None "GLCDC0: LCD_DATA10" 
      P700 8 RMII_TXD0 - High - "Peripheral mode" CMOS None "ETHERC0: TXD0; GPT5: GTIOCA; PDC0: PIXD3; SDHI1: DAT3; SPI1: MISO" 
      P701 9 RMII_REF50CK - High - "Peripheral mode" CMOS None "ETHERC0: REF50CK; GPT5: GTIOCB; PDC0: PIXD2; SDHI1: DAT2; SPI1: MOSI" 
      P702 10 RMII_RXD0 - High - "Peripheral mode" CMOS None "ETHERC0: RXD0; GPT6: GTIOCA; PDC0: PIXD1; SDHI1: DAT1; SPI1: RSPCK" 
      P703 11 RMII_RXD1 - High - "Peripheral mode" CMOS None "CMP0: VCOUT; ETHERC0: RXD1; GPT6: GTIOCB; PDC0: PIXD0; SDHI1: DAT0; SPI1: SSL0" 
      P704 12 RMII_RX_ER - High - "Peripheral mode" CMOS None "AGT0: AGTO; CAN0: CTX; ETHERC0: RX_ER; PDC0: HSYNC; SDHI1: CLK; SPI1: SSL1" 
      P705 13 RMII_CRS_DV - High - "Peripheral mode" CMOS None "AGT0: AGTIO; CAN0: CRX; ETHERC0: CRS_DV; PDC0: PIXCLK; SDHI1: CMD; SPI1: SSL2" 
      P706 14 SCI3_RXD_MISO - Low None "Peripheral mode" CMOS None "IRQ0: IRQ07; SCI3: RXD_MISO; SCI3: SCL; SDHI1: CD; USBHS0: OVRCURB" 
      P707 15 SCI3_TXD_MOSI - Low None "Peripheral mode" CMOS None "IRQ0: IRQ08; SCI3: SDA; SCI3: TXD_MOSI; SDHI1: WP; USBHS0: OVRCURA" 
      P708 35 - - - - Disabled - - "CAC0: CACREF; CTSU0: TS12; IRQ0: IRQ11; PDC0: PCKO; SCI1: RXD_MISO; SCI1: SCL; SPI0: SSL3; SSI: AUDIO_CLK" 
      P800 133 GPIO - - - "Input mode" - None "BUS0: D14_DQ14" 
      P801 134 GPIO - - - "Input mode" - None "BUS0: D15_DQ15; SDHI1: DAT4" 
      P802 135 GLCDC0_LCD_DATA02 - High - "Peripheral mode" CMOS None "GLCDC0: LCD_DATA02; SDHI1: DAT5" 
      P803 136 GLCDC0_LCD_DATA01 - High - "Peripheral mode" CMOS None "GLCDC0: LCD_DATA01; SDHI1: DAT6" 
      P804 137 GLCDC0_LCD_DATA00 - High - "Peripheral mode" CMOS None "GLCDC0: LCD_DATA00; SDHI1: DAT7" 
      P805 173 - - - - Disabled - - "GLCDC0: LCD_DATA17; SCI5: SDA; SCI5: TXD_MOSI" 
      P806 172 GPIO - Low - "Output mode (Initial High)" CMOS None "GLCDC0: LCD_EXTCLK" 
      P900 58 GLCDC0_LCD_CLK - High - "Peripheral mode" CMOS None "BUS0: A23; GLCDC0: LCD_CLK; SCI4: SDA; SCI4: TXD_MOSI" 
      P901 59 GLCDC0_LCD_DATA15 - High - "Peripheral mode" CMOS None "AGT1: AGTIO; GLCDC0: LCD_DATA15; SCI4: SCK" 
      P905 73 GLCDC0_LCD_DATA11 - High - "Peripheral mode" CMOS None "BUS0: CS4; GLCDC0: LCD_DATA11; GPT13: GTIOCB" 
      P906 72 GLCDC0_LCD_DATA12 - High - "Peripheral mode" CMOS None "BUS0: CS5; GLCDC0: LCD_DATA12; GPT13: GTIOCA" 
      P907 71 GLCDC0_LCD_DATA13 - High - "Peripheral mode" CMOS None "BUS0: CS6; GLCDC0: LCD_DATA13; GPT12: GTIOCB" 
      P908 70 GLCDC0_LCD_DATA14 - High - "Peripheral mode" CMOS None "BUS0: CS7; GLCDC0: LCD_DATA14; GPT12: GTIOCA" 
      PA00 114 GLCDC0_LCD_DATA05 - High - "Peripheral mode" CMOS None "GLCDC0: LCD_DATA05; SCI8: SDA; SCI8: TXD_MOSI" 
      PA01 113 GLCDC0_LCD_DATA06 - High - "Peripheral mode" CMOS None "GLCDC0: LCD_DATA06; SCI8: SCK" 
      PA08 107 GLCDC0_LCD_DATA09 - High - "Peripheral mode" CMOS None "GLCDC0: LCD_DATA09" 
      PA09 108 GLCDC0_LCD_DATA08 - High - "Peripheral mode" CMOS None "GLCDC0: LCD_DATA08" 
      PA10 109 GLCDC0_LCD_DATA07 - High - "Peripheral mode" CMOS None "GLCDC0: LCD_DATA07" 
      PB00 16 USBHS0_VBUSEN - Low - "Peripheral mode" CMOS None "SCI3: SCK; USBHS0: VBUSEN" 
      PB01 17 USBHS0_VBUS - Low - "Peripheral mode" CMOS None "SCI3: CTS_RTS_SS; USBHS0: VBUS" 
      PVSSUSBHS 29 USBHS0_PVSSUSBHS - - - - - - - 
      RES 67 - - - - - - - - 
      USBDM 46 USBFS0_USBDM - - - - - - - 
      USBDP 47 USBFS0_USBDP - - - - - - - 
      USBHSDM 31 USBHS0_USBHSDM - - - - - - - 
      USBHSDP 32 USBHS0_USBHSDP - - - - - - - 
      USBHSRREF 27 USBHS0_USBHSRREF - - - - - - - 
      VBAT 18 - - - - - - - - 
      VCC 110 - - - - - - - - 
      VCC 123 - - - - - - - - 
      VCC 25 - - - - - - - - 
      VCC 138 - - - - - - - - 
      VCC 149 - - - - - - - - 
      VCC 61 - - - - - - - - 
      VCC 171 - - - - - - - - 
      VCC 84 - - - - - - - - 
      VCC 97 - - - - - - - - 
      VCCUSB 48 USBFS0_VCCUSB - - - - - - - 
      VCCUSBHS 34 USBHS0_VCCUSBHS - - - - - - - 
      VCL 19 - - - - - - - - 
      VCL1 112 - - - - - - - - 
      VREFH 154 ADC_VREFH - - - - - - - 
      VREFH0 158 ADC_VREFH0 - - - - - - - 
      VREFL 153 ADC_VREFL - - - - - - - 
      VREFL0 157 ADC_VREFL0 - - - - - - - 
      VSS 22 - - - - - - - - 
      VSS 111 - - - - - - - - 
      VSS 124 - - - - - - - - 
      VSS 139 - - - - - - - - 
      VSS 60 - - - - - - - - 
      VSS 170 - - - - - - - - 
      VSS 83 - - - - - - - - 
      VSS 150 - - - - - - - - 
      VSS 98 - - - - - - - - 
      VSS1USBHS 33 USBHS0_VSS1USBHS - - - - - - - 
      VSS2USBHS 30 USBHS0_VSS2USBHS - - - - - - - 
      VSSUSB 45 USBFS0_VSSUSB - - - - - - - 
      XCIN 20 CGC0_XCIN - - - - - - - 
      XCOUT 21 CGC0_XCOUT - - - - - - - 
      
  Module "CGC Driver on r_cgc"
    Parameter Checking: Default (BSP)
    Main Oscillator Wait Time: 2087 us (547 cycles)
    Main Oscillator Clock Source: Crystal or Resonator
    Subclock Drive: Standard (12.5pf)
    Configure Subclock Drive On Reset: Enabled
    Low Voltage Mode: Disable
    
  Module "ELC Driver on r_elc"
    Parameter Checking: Default (BSP)
    
  Module "I/O Port Driver on r_ioport"
    Parameter Checking: Default (BSP)
    
  Module "FMI Driver on r_fmi"
    Parameter Checking: Default (BSP)
    SSP MCU Information Symbol Name: g_fmi_data
    Part Number Mask: 0xFE00
    
  Module "External IRQ Driver on r_icu"
    Parameter Checking: Default (BSP)
    
  Module "Communications Framework on sf_el_ux_comms_v2"
    Parameter Checking: Default (BSP)
    Read Input Buffer Size (Bytes): 128
    Timeout in ticks: 1000
    
  Module "USBX Device Class CDC-ACM"
  Module "USBX Device Configuration"
    Composite Device: Disable
    
  Module "USBX on ux"
  Module "USBX Interface Configuration CDC-ACM"
  Module "USBX Port DCD on sf_el_ux for USBFS"
    Full Speed Interrupt Priority: Priority 8
    LDO Regulator(Only for S3 and S1 part MCUs): Disable
    
  Module "ThreadX Source"
    Error Checking: Enabled (default)
    Timer Ticks Per Second: 
    Max Priorities: 
    Minimum Stack: 
    Timer Thread Stack Size: 
    Timer Thread Priority: 
    Trace Time Mask: 
    Timer Process In ISR: Enabled (default)
    Reactivate Inline: Disabled (default)
    Stack Filling: Enabled (default)
    Stack Checking: Disabled (default)
    Preemption Threshold: Disabled (default)
    Redundant Clearing: Enabled (default)
    No Timer: Disabled (default)
    Notify Callbacks: Disabled (default)
    Inline Thread Resume Suspend: Disabled (default)
    Not Interruptable: Disabled (default)
    Event Trace: Enabled
    Trace Buffer Name: g_tx_trace_buffer
    Memory section for Trace Buffer: .bss
    Trace Buffer Size: 65536
    Trace Buffer Number of Registries: 30
    Block Pool Performance Info: Disabled (default)
    Byte Pool Performance Info: Disabled (default)
    Event Flags Performance Info: Disabled (default)
    Mutex Performance Info: Disabled (default)
    Queue Performance Info: Disabled (default)
    Semaphore Performance Info: Disabled (default)
    Thread Performance Info: Disabled (default)
    Timer Performance Info: Disabled (default)
    Hardware Thread Stack Monitoring: Enabled (default)
    Systick Interrupt Priority: Priority 0 (highest)
    IAR Library Support: Disabled (default)
    EPK Support: Disabled (default)
    TX_THREAD_EXTENSION_0: 
    TX_THREAD_EXTENSION_1: 
    TX_THREAD_EXTENSION_2: 
    TX_THREAD_EXTENSION_3: int bsd_errno;
    TX_BLOCK_POOL_EXTENSION: 
    TX_BYTE_POOL_EXTENSION: 
    TX_EVENT_FLAGS_GROUP_EXTENSION: 
    TX_MUTEX_EXTENSION: 
    TX_QUEUE_EXTENSION: 
    TX_SEMAPHORE_EXTENSION: 
    TX_TIMER_EXTENSION: 
    TX_THREAD_USER_EXTENSION: 
    TX_THREAD_CREATE_EXTENSION(thread_ptr): 
    TX_THREAD_DELETE_EXTENSION(thread_ptr): 
    TX_THREAD_COMPLETED_EXTENSION(thread_ptr): 
    TX_THREAD_TERMINATED_EXTENSION(thread_ptr): 
    TX_BLOCK_POOL_CREATE_EXTENSION(pool_ptr): 
    TX_BYTE_POOL_CREATE_EXTENSION(pool_ptr): 
    TX_EVENT_FLAGS_GROUP_CREATE_EXTENSION(group_ptr): 
    TX_MUTEX_CREATE_EXTENSION(mutex_ptr): 
    TX_QUEUE_CREATE_EXTENSION(queue_ptr): 
    TX_SEMAPHORE_CREATE_EXTENSION(semaphore_ptr): 
    TX_TIMER_CREATE_EXTENSION(timer_ptr): 
    TX_BLOCK_POOL_DELETE_EXTENSION(pool_ptr): 
    TX_BYTE_POOL_DELETE_EXTENSION(pool_ptr): 
    TX_EVENT_FLAGS_GROUP_DELETE_EXTENSION(group_ptr): 
    TX_MUTEX_DELETE_EXTENSION(mutex_ptr): 
    TX_QUEUE_DELETE_EXTENSION(queue_ptr): 
    TX_SEMAPHORE_DELETE_EXTENSION(semaphore_ptr): 
    TX_TIMER_DELETE_EXTENSION(timer_ptr): 
    
  Module "USBX Source"
    Ticks per seconds for USBX system: 
    Maximum Classes: 
    Maximum Slave Classes: 
    Maximum Slave Interfaces: 
    Maximum Host Class Containers: 
    Maximum Device Class Containers: 
    Maximum Host Controllers: 
    Maximum Devices: 
    Maximum EDs: 
    Maximum TDs: 
    Maximum Isochronous TDs: 
    Stack size for USBX threads: 
    Stack size for Enumeration thread: 2048
    USBX Enumeration Thread Priority: 
    USBX Standard Thread Priority: 
    USBX HID Keyboard Class Thread Priority: 
    USBX HCD Thread Priority: 
    No Use of Time Slice: Disabled (default)
    Maximum Slave Logical Units: 
    Maximum Host Logical Units: 
    Slave Request Control Maximum Length: 
    Slave Request Data Maximum Length: 
    Enforce Safe Alignment: Disabled (default)
    
  Module "USBX Device Class CDC-ACM Source"
  HAL
    Instance "g_elc ELC Driver on r_elc"
      Name [Fixed]: g_elc
      
    Instance "g_cgc CGC Driver on r_cgc"
      Name [Fixed]: g_cgc
      
    Instance "g_fmi FMI Driver on r_fmi"
      Name: g_fmi
      
    Instance "g_ioport I/O Port Driver on r_ioport"
      Name [Fixed]: g_ioport
      
    Instance "ThreadX Source"
      Show linkage warning: Disabled
      
  Thread "LED Thread"
    Symbol: led_thread
    Name: LED Thread
    Stack size (bytes): 1024
    Priority: 1
    Auto start: Enabled
    Time slicing interval (ticks): 1
    
    Instance "g_external_irq11 External IRQ Driver on r_icu"
      Name: g_external_irq11
      Channel: 11
      Trigger: Falling
      Digital Filtering: Enabled
      Digital Filtering Sample Clock (Only valid when Digital Filtering is Enabled): PCLK / 32
      Interrupt enabled after initialization: True
      Callback: external_irq11_callback
      Pin Interrupt Priority: Priority 12
      
    Object "g_sw4_semaphore Semaphore"
      Name: SW4 Semaphore
      Symbol: g_sw4_semaphore
      Initial count: 0
      
  Thread "Comms Thread"
    Symbol: comms_thread
    Name: Comms Thread
    Stack size (bytes): 1024
    Priority: 2
    Auto start: Enabled
    Time slicing interval (ticks): 1
    
    Instance "g_sf_comms0 Communications Framework on sf_el_ux_comms_v2"
      Name: g_sf_comms0
      Name of generated initialization function: sf_comms_init0
      Auto Initialization: Enable
      
      Instance "g_ux_device_class_cdc_acm0 USBX Device Class CDC-ACM"
        Name: g_ux_device_class_cdc_acm0
        USBX CDC-ACM instance_activate Function Callback: ux_cdc_device0_instance_activate
        USBX CDC-ACM instance_deactivate Function Callback: ux_cdc_device0_instance_deactivate
        Name of generated initialization function: ux_device_class_cdc_acm_init0
        Auto Initialization: Enable
        
        Instance "USBX Device Class CDC-ACM Source"
          Show linkage warning: Disabled
          
        Instance "USBX Device Configuration"
          Vendor ID: 0x045B
          Product ID: 0x0000
          Device Release Number: 0x0000
          Index of Manufacturer String Descriptor: 0x00
          Index of Product String Descriptor: 0x00
          Index of Serial Number String Descriptor: 0x00
          Class Code: Communications(CDC)
          Index of String Descriptor describing this configuration: 0x00
          Size of USB Descriptor in bytes for this configuration (Modify this value only for Vendor-specific Class, otherwise set zero): 0x00
          Number of Interfaces (Modify this value only for Vendor-specific Class, otherwise set zero): 0x00
          Self-Powered: Enable
          Remote Wakeup: Disable
          Maximum Power Consumption (in 2mA units): 50
          Supported Language Code: 0x0409
          Name of USBX String Framework: NULL
          Total index number of USB String Descriptors in USBX String Framework: 0
          Name of USBX Language Framework: NULL
          Number of Languages to support (US English is applied if zero is set): 0
          Name of generated initialization function: ux_device_init0
          Auto Initialization: Enable
          
          Instance "g_sf_el_ux_dcd_fs_0 USBX Port DCD on sf_el_ux for USBFS"
            Name: g_sf_el_ux_dcd_fs_0
            USB Controller Selection: USBFS
            
          Instance "USBX on ux"
            USBX Pool Memory Name: g_ux_pool_memory
            USBX Pool Memory Size: 18432
            User Callback for Host Event Notification(Only valid for USB Host): NULL
            Name of generated initialization function: ux_common_init0
            Auto Initialization: Enable
            
            Instance "USBX Source"
              Show linkage warning: Disabled
              
        Instance "g_usb_interface_desc_cdcacm_0 USBX Interface Configuration CDC-ACM"
          Name: g_usb_interface_desc_cdcacm_0
          Interface Number of Communications Class interface: 0x00
          Interrupt Transfer endpoint to use for Communications Class: Endpoint 3
          Polling period for Interrupt Endpoint (in mS/125us units for FS/HS): 0x0F
          Interface Number of Data Class interface: 0x01
          Bulk In Transfer endpoint to use for Data Class: Endpoint 1
          Bulk Out Transfer endpoint to use for Data Class: Endpoint 2
          Index of String Descriptor Describing Communications Class interface (Interface Descriptor:iInterface).: 0x00
          Index of String Descriptor Describing Data Class interface (Interface Descriptor:iInterface).: 0x00
          
    Object "g_cdc_queue Queue"
      Name: CDC Queue
      Symbol: g_cdc_queue
      Message Size (Words): 3
      Queue Size (Bytes): 24
      
  Messaging