<?xml version="1.0" encoding="UTF-8" standalone="no"?><MCD declarationType="All" formType="Distribute" ipcStandard="1752-2" version="1.1"><ProductID manufacturerItemNumber="ISL22102IR20Z-TK" requesterItemNumber="ISL22102IR20Z-TK" unitVolume="Each"/><PIP pipIdentifier="2A13" pipVersion="D11.00.00" tpirVersion="01.00"/><Response date="2019-03-09" fieldLock="true"><Authorizer email="tonjia.mitchell.vz@gr.renesas.com" name="TONJIA MITCHELL" phone="321-729-5098"/><Supplier name="Renesas Electronics America"/><Contact email="tonjia.mitchell.vz@gr.renesas.com" name="TONJIA MITCHELL" phone="321-729-5098"/><Product><Amount unitOfMeasure="mg" weight="45.8028"/><RoHSDeclaration legalDef="Renesas Electronics America Inc. certifies to the best of its knowledge that Renesas semiconductor products designated as Pb-Free.&#10;&#9;-Do not exceed Joint Industry Guide (&quot;JIG&quot;) Ed. 4.1 Regulated Substance thresholds&#10;&#9;-Are compliant with the threshold requirements of the European Union’s Restriction on Use of Hazardous Substances Directive, 2002/95/EC (&quot;RoHS1&quot;), as well as the recast Directive 2011/65/EU (&quot;RoHS2&quot;). &#10;&#9;-Meet the China Management Methods for controlling Pollution by Electronic Information Products (&quot;China RoHS&quot;)&#10;&#9;-Do not contain any of the Registration, Evaluation, Authorization and Restriction of Chemicals (&quot;REACH&quot;) substances of very high concern (SVHC) above the regulatory threshold of 0.1%, including lists released through December 2012&#10;&#9;-Do not contain and are not manufactured with ozone depleting compounds&#10;Renesas bases its material content knowledge on information provided by third parties and has taken and continues to take commercially reasonable steps to provide representative and accurate information, but may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. Renesas and its suppliers consider certain information to be proprietary, and thus CAS numbers and other limited information may not be available for release. Renesas's standard warranty and limitation of liability provisions of Renesas's Standard Terms and Conditions (available at https://www.renesas.com/en-us/legal/other-terms/legal-terms-and-conditions.html ) apply to the representations herein unless otherwise provided by a written contract or other agreement signed by the parties." legalType="Custom" rohsDeclaration="1 - Item(s) does not contain RoHS restricted substances per the definition above" supplierAcceptance="true"/><MfgInfo gridArrayMaterial="Pb-Free 100% Matte Tin Plate w/Anneal-e3" maxTime="30" mslRating="1" numberProcessingCycles="3" peakProcessingTemp="260" terminalBaseAlloy="CU Alloy"/><SubItem name="QFN"><HomogeneousMaterial name="Chip"><Amount unitOfMeasure="mg" weight="1.6871"/><SubstanceCategory jigLevel="Requester" name=""><Substance cas="7440-21-3" name="Silicon"><Amount ppm="1000000.0" unitOfMeasure="mg" weight="1.6871"/></Substance></SubstanceCategory></HomogeneousMaterial><HomogeneousMaterial name="Bond Wire"><Amount unitOfMeasure="mg" weight=".2607"/><SubstanceCategory jigLevel="Requester" name=""><Substance cas="7440-57-5" name="Gold"><Amount ppm="1000000.0" unitOfMeasure="mg" weight=".2607"/></Substance></SubstanceCategory></HomogeneousMaterial><HomogeneousMaterial name="Die Attach"><Amount unitOfMeasure="mg" weight=".0736"/><SubstanceCategory jigLevel="Requester" name=""><Substance cas="7440-22-4" name="Silver"><Amount ppm="815000.0" unitOfMeasure="mg" weight=".0600"/></Substance></SubstanceCategory><SubstanceCategory jigLevel="Requester" name=""><Substance cas="Proprietary" name="2-Propenoic acid,2-methyl ester"><Amount ppm="150000.0" unitOfMeasure="mg" weight=".0110"/></Substance></SubstanceCategory><SubstanceCategory jigLevel="Requester" name=""><Substance cas="68586-19-6" name="Dicyclopentenyloxyethyl methacrylate"><Amount ppm="30000.0" unitOfMeasure="mg" weight=".0022"/></Substance></SubstanceCategory><SubstanceCategory jigLevel="Requester" name=""><Substance cas="80-43-3" name="Bis(alpha-dimethylbenzyl peroxide"><Amount ppm="5000.0" unitOfMeasure="mg" weight=".0004"/></Substance></SubstanceCategory></HomogeneousMaterial><HomogeneousMaterial name="Lead Finish"><Amount unitOfMeasure="mg" weight=".2273"/><SubstanceCategory jigLevel="Requester" name=""><Substance cas="7440-31-5" name="Matte Tin"><Amount ppm="1000000.0" unitOfMeasure="mg" weight=".2273"/></Substance></SubstanceCategory></HomogeneousMaterial><HomogeneousMaterial name="Mold Compound"><Amount unitOfMeasure="mg" weight="23.3940"/><SubstanceCategory jigLevel="Requester" name=""><Substance cas="60676-86-0" name="Silica "><Amount ppm="937000.0" unitOfMeasure="mg" weight="21.9201"/></Substance></SubstanceCategory><SubstanceCategory jigLevel="Requester" name=""><Substance cas="Proprietary" name="Epoxy resin"><Amount ppm="30000.0" unitOfMeasure="mg" weight=".7018"/></Substance></SubstanceCategory><SubstanceCategory jigLevel="Requester" name=""><Substance cas="Proprietary" name="Phenol resin"><Amount ppm="30000.0" unitOfMeasure="mg" weight=".7018"/></Substance></SubstanceCategory><SubstanceCategory jigLevel="Requester" name=""><Substance cas="1333-86-4" name="Carbon black"><Amount ppm="3000.0" unitOfMeasure="mg" weight=".0702"/></Substance></SubstanceCategory></HomogeneousMaterial><HomogeneousMaterial name="FRAME"><Amount unitOfMeasure="mg" weight="20.1601"/><SubstanceCategory jigLevel="Requester" name=""><Substance cas="7440-50-8" name="Copper"><Amount ppm="964425.0" unitOfMeasure="mg" weight="19.4429"/></Substance></SubstanceCategory><SubstanceCategory jigLevel="Requester" name=""><Substance cas="7439-89-6" name="Iron"><Amount ppm="23500.0" unitOfMeasure="mg" weight=".4738"/></Substance></SubstanceCategory><SubstanceCategory jigLevel="Requester" name=""><Substance cas="7440-22-4" name="Silver"><Amount ppm="10000.0" unitOfMeasure="mg" weight=".2016"/></Substance></SubstanceCategory><SubstanceCategory jigLevel="Requester" name=""><Substance cas="7440-66-6" name="Zinc"><Amount ppm="1250.0" unitOfMeasure="mg" weight=".0252"/></Substance></SubstanceCategory><SubstanceCategory jigLevel="Requester" name=""><Substance cas="7723-14-0" name="Phosphorus"><Amount ppm="825.0" unitOfMeasure="mg" weight=".0166"/></Substance></SubstanceCategory></HomogeneousMaterial></SubItem></Product></Response></MCD>