Skip to main content
Renesas Electronics Corporation

Development Tools

Simplifying Development with Renesas Tools

Renesas offers a broad portfolio of development tools designed to support engineers across diverse application areas. From intuitive emulators and programming tools to integrated environments like e² studio and CS+, our solutions streamline workflows, enable faster iteration, and scale with your project needs. With plug-in support, model-based development, and flexible licensing, our tools help you move efficiently from concept to deployment.

A promotional image for Renesas365 highlighting its presence at Embedded World 2026, featuring bold branding elements and a technology‑themed background.

Introducing Renesas 365 for RA MCUs

An industry-first unified cloud platform that connects device selection, model based system development, and early feasibility validation for confident design decisions. Starting now with RA MCUs.

Discover Renesas 365
Rectangular badge featuring Renesas' partner program.

Connect with Our Partners

Connect with trusted partners to explore end-to-end solutions—combining Renesas technologies with hardware, software, and design services to reduce integration effort, lower risk, and accelerate time-to-market.

Development Tools List

TitleTypeDescriptionCompany
Peripheral Driver GeneratorCode GeneratorA tool for automatically generating drivers for the built-in peripheral I/Os of a microcomputer (for RX210, RX220, RX63x, and RX62x)
Renesas
PG-FP6Programmer (Unit/SW)Flash memory programmer [Programming software: Dedicated GUI-based software, the "FP6 Terminal"] [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, RISC-V MCU, Renesas Synergy, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, SuperH RISC engine, V850, 78K, R8C]Renesas
PM+IDE and Coding ToolRenesas integrated development environment (IDE) for V850, 78K0R, 78K0, 78K0S
Renesas
Power-supply Adapter QB-COMMON-PW-xxEmulatorPower-supply adapter for IECUBE and PG-FP5Renesas
PowerCompass™ Multi-Rail Design ToolCircuit Design ToolThe PowerCompass tool helps users quickly identify parts that match their specific requirements, set up multiple rails, perform high-level system analysis, and generate custom reference design files.Renesas
PowerNavigator SoftwareMonitor Debugger/RAM MonitorRenesas' PowerNavigator™ software allows simple configuration and monitoring of multiple Digital-DC devices using a PC with a USB interface.Renesas
Programmable Clocks Live Bench MeasurementSolution ToolkitThis powerful, cloud-based tool gives you 24/7 access to live phase noise measurements for Renesas’ flagship clock families, including VersaClock®, FemtoClock™, and ProXO.Renesas
QB-70F3529-PD-EEEmulatorEmulation pod for V850E2/DK4 [uPD70F3529]. A converter board is required.Renesas
QB-70F3532-PD-EEEmulatorEmulation pod for V850E2/DN4-H [uPD70F3532]. A converter board is required.Renesas
QB-70F3534-PD-EEEmulatorEmulation pod for V850E2/DJ4 [uPD70F3522, uPD70F3523, uPD70F3524, uPD70F3525, uPD70F3526] and V850E2/DP4-H [uPD70F3535, uPD70F3536, uPD70F3537] . A converter board is required.Renesas
QE for AFE: Development Assistance Tool for Analog Front EndSolution ToolkitThis development assistance tool supports the development of embedded systems to perform high-precision sensing for microcontrollers with built-in analog front-end (AFE). [Plugin for Renesas IDE "e2 studio"] [Standalone Version] [Support MCU/MPU:RA, RX]Renesas
QE for BLE: Development Assistance Tool for Bluetooth® Low EnergySolution ToolkitDebugging support tool that specializes in Bluetooth® Low Energy system development [Plugin for Renesas IDE "e² studio"] [Support MCU/MPU: RA, RX, RL78]Renesas
QE for Camera: Development Assistance Tool for Camera ApplicationsSolution ToolkitThis development assistance tool supports the development of embedded systems which use the camera functions of display controllers from Renesas. [Plugin for Renesas IDE "e2 studio"]
Renesas
QE for Capacitive Touch: Development Assistance Tool for Capacitive Touch SensorsSolution ToolkitIn developing embedded system using the capacitive touch sensor of MCUs, you can easily setup initial configurations of the touch interface as well as process the tuning of sensors, and reduce development time. [Plugin for Renesas IDE "e2 studio"] [Standalone Version] [Support MCU/MPU:RA, RL78, RX, Renesas Synergy™]
Renesas
QE for Current Consumption: A Dedicated Tool for Current MeasurementSolution ToolkitDevelopment assistance tool helps to shorten the times taken in operations for the tuning of currents drawn. [Standard item in the "e² studio" and CS+ (CS+ for CC only) IDEs] [Support MCU/MPU: RX, RL78]Renesas
QE for Display: Development Assistance Tool for Display ApplicationsSolution ToolkitThis development assistance tool supports the development of embedded systems which use the LCD display functions of display controllers from Renesas. [Plugin for Renesas IDE "e² studio"] [Standalone Version] [Support MCU/MPU:RZ, RX, RA]
Renesas
QE for Lighting & Power: Development Assistance Tool for Lighting and Digital Power SystemSolution ToolkitQE for Lighting & Power is an assistance tool for smart lighting and digital power solutions, integrating Renesas libraries, software, compilers, and evaluation boards for efficient development and validation. [Standalone Version] [Support MCU/MPU:RL78]Renesas
QE for Motor: Development Assistance Tool for Motor ApplicationsSolution ToolkitThe development assistance tool that supports the development of motor software for MCUs. It allows to configure motor middleware and drivers easily, and tune and analyze motors with Renesas Motor Workbench. [Plugin for Renesas IDE "e² studio"] [Support MCU/MPU: RA, RX, RL78]Renesas
QE for OTA: Development Assistance Tool for Firmware UpdateSolution ToolkitThis development assistance tool helps you easily try firmware update on your device. [Plugin for Renesas IDE "e² studio"] [Support MCU/MPU: RX, RL78, RA] [Support clouds service: Amazon Web Services (AWS), Microsoft Azure]Renesas
QE for Segment LCD: Development Assistance Tool for Segment LCDSolution ToolkitThis development assistance tool supports the creation of display pattern and checking the wiring states which are required in the development of embedded systems that involve the use of segment LCDs.
This product is available free of charge.
Renesas
QE for UART: A Dedicated Tool for UART [Technical Preview Edition]Solution ToolkitDebugging assistance tool for developing systems which use the UART communication function. [Plugin for Renesas IDE "e² studio"]
Renesas
QE for USB: A Dedicated Tool for USBSolution ToolkitDebugging assistance tool for developing systems which use the USB [Plugin for Renesas IDE "e² studio"] [Support MCU/MPU: RX, RL78, RA]Renesas
QE: Tools for Particular ApplicationsSolution ToolkitA group of utilities which extends integrated development environment (Tools for Particular Applications: USB, TCP/IP, Bluetooth® low energy, Camera, LCD, Capacitive Touch Sensors, and Current Consumption Tuning etc.)
Renesas
QuickConnect PlatformSoftware and Hardware Development ToolsQuickConnect platform enables fast prototyping by providing compatible hardware and software building blocks.Renesas
R0E420000MCU00EmulatorMCU unit for the H8S/Tiny Series [for E100]. An MCU-dependent converter board is required.Renesas
R0E424270MCU00EmulatorMCU unit for the H8S/2400 Series [for E100]. An MCU-dependent converter board is required.Renesas
R0E530650MCU00EmulatorMCU unit for the M16C/65 and M16C/64A groups [for E100]. An MCU-dependent converter board is required.Renesas
R0ESRS400MCU00EmulatorMCU unit for the RS-4 series [for E100]Renesas
R8C UART Monitor ProgramMonitor Debugger/RAM MonitorMonitor Program for R8C Family. The Monitor Program is automatically written to the MCU when the Debugger is started up.Renesas
RA Smart ConfiguratorSolution ToolkitThe Renesas RA Smart Configurator (RA SC) is a desktop application that helps you in configuring software systems (including a Board Support Package (BSP), drivers, RTOS, and middleware) for RA-Family MCUs when you are using a third-party IDE and toolchain.Renesas
RA Standalone Configurator for Third Party ToolsSolution ToolkitRA Smart configurators (RASC) application to configure FSP modules (BSP, Drivers, RTOS and Middleware) when using 3rd-party IDE and toolchain (IAR Embedded Workbench, Keil MDK). Download from Assets section in the GitHub Release: https://github.com/renesas/fsp/releasesRenesas
RA Web SimulatorSimulatorThis revolutionary cloud-based tools called MCU simulator online takes care of the setting up of an evaluation environment, which are necessary for initial evaluation of RA Family. Users can try the initial evaluation without running MCU on the board.Renesas
Reality AI Explorer TierSolution ToolkitEmpowering Developers with Free Access to Advanced AI/ML Development ToolsRenesas
Reality AI ToolsSolution ToolkitReality AI Tools® users automatically explore sensor data and generate optimized models.Renesas
Reality AI UtilitiesSolution ToolkitRound-trip workflow for AI development and performance validation allowing to collect data, optimize models, and deploy directly to Renesas hardwareRenesas
RealityCheck HVAC Solutions SuiteSolution ToolkitComplete framework for smart, self-diagnosing HVAC systemsRenesas
RealityCheck Motor ToolboxSolution ToolkitAdvanced software toolbox enabling predictive maintenance and anomaly detectionRenesas
RealityCheck™ AD for Industrial Anomaly DetectionSolution ToolkitRealityCheck™ AD is a ready-to-implement anomaly detection solution for monitoring factory and process-industry assets.Renesas
Renesas AI Model Deployer for Vision AISolution ToolkitThe Renesas AI Model Deployer is an intuitive graphical user interface (GUI) tool integrated with NVIDIA’s powerful TAO Toolkit.Renesas
Renesas Extensions for Visual Studio CodeIDE and Coding ToolExtensions for Visual Studio code to develop Renesas MCU SWRenesas
Renesas Flash Programmer (Programming GUI)Programmer (Unit/SW)Flash memory programming software [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, RISC-V MCU, Renesas Synergy, DA1453x, DA1459x, DA1469x, DA1470x, DA148xx, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, V850, 78K0R, 78K0]Renesas
Renesas IAR Embedded Workbench Device-Support-PackagesIDE and Coding ToolRenesas IAR Embedded Workbench Device-Support-Packages include all device-specific files to be used with the Embedded Workbench IDE.Renesas
Renesas Motor WorkbenchSolution ToolkitRenesas Motor Workbench is a development support tool for debugging, analyzing, and tuning motor control programs.Renesas
RH850 Embedded Software SolutionsCompiler/AssemblerMulti development environments: Quickly develop, debug, test, and optimize embedded and real-time applications.
Green Hills Optimizing Compilers: Generating the smallest and fastest code from C, C++, and Ada.
simrh850: Full-feature multi-core instruction-accurate simulation tool that allows faster development and deployment of V850 and RH850 multi-core projects. Support for various shared-memory and isolated architectures, as well as complete support for RH850 hyper-threading capabilities.
Green Hills Software LLC
RH850 Multicore Model-Based Environment [Embedded Target for RH850 Multicore]Model-Based DevelopmentThe Embedded Target for RH850 Multicore is a RH850 model-based multicore environment that simplifies complex driving control for the autonomous-driving era. In addition to the multicore support of the PILS tool for automatic configuration of environments, Embedded Target for Renesas CS+, it can also be interlinked with a model-based parallelization tool from eSOL Co., Ltd.Renesas
RH850 Smart ConfiguratorSolution ToolkitRH850 Smart Configurator is an automatic driver generation tool for internal peripheral I/O modules through GUI settings.
Renesas
RISC-V Smart ConfiguratorSolution ToolkitRISC-V Smart Configurator is an automatic driver generation tool for internal peripheral I/O modules through GUI settings.
Renesas
RL78 Motor Control Peripheral BlocksetModel-Based DevelopmentProvides simulation blocks that reproduce hardware for motor/inverter control with high accuracy.Renesas
RL78 Smart ConfiguratorSolution ToolkitRL78 Smart Configurator is a utility for combining software in ways that meet your needs. It simplifies the embedding of Renesas drivers in your systems through supports for importing middleware and drivers and configuring pins.Renesas
RL78 Web SimulatorSimulatorRight online tools to support initial evaluation of the low power consumption RL78 Family. Lineup: MCU Simulator Online and Current Consumption Calculator. Free of charge.Renesas