Skip to main content
Renesas Electronics Corporation

Boards, Kits & Reference Designs

Renesas offers a variety of easy-to-use boards for evaluation of MCU and MPU products targeted at kick starting your development project.

  • Starter Kits
    Starter kits offer a user-friendly development environment for evaluation, allowing you to start coding, debugging, and evaluating solutions immediately out of the box using the emulator and integrated development environment included in the kit.
  • Evaluation Kits
    Evaluation kits allow you to evaluate product performance or featured product functions for introductory use.
  • Development Kits
    Development Kits provide the resources to evaluate advanced features and functions, while reference kits target specific functions for a particular final product or application.
  • Demonstration Kits
    Demonstration kits are evaluation and demonstration tools for Renesas products with the goal of providing you with a powerful debug and demonstration platform targeted at common applications.
  • Reference Kits
    Reference kits can support you to evaluate specified functions for the particular final products/applications.

Boards & Kits List

Search has returned 11 results

Product IDTitleTypeCompany
CN190-1-5GPWR-REFZ5G Second Stage Power Reference DesignReference DesignsRenesas
ISL78226EVKIT1Z6-Phase 12V/48V Bidirectional Synchronous PWM Controller Evaluation KitEvaluationRenesas
ISL78227EV1Z2-Phase Boost Controller Evaluation BoardEvaluationRenesas
ISL78229EV1Z2-Phase Boost Controller Evaluation BoardEvaluationRenesas
ISL81805EVAL1ZDual-Phase Synchronous Boost EVB with 9V to 36V Input Range, 48V 5A OutputEvaluationRenesas
ISL81805EVAL2ZDual-Output Sync Boost EVB - 9V to 36V Vin Range for 48V 3A Output, 9V to 20V Vin Range for 24V 5A OutputEvaluationRenesas
ISL81805EVAL3ZDual-Output Negative-to-Positive EVB, with -36V to -60V Input Range, 28V 20A Output and 5V 20A OutputEvaluationRenesas
ISL81805EVAL4ZDual-Phase Negative-to-Positive EVB with -36V to -60V Input Range, 28V 20A OutputEvaluationRenesas
ISL81807EVAL1Z80V Dual Synchronous Boost Controller with 12V to 36V Input, 36V/48V/60V/80V Output, up to 240W Load Evaluation BoardEvaluationRenesas
RTKA788000DE0000BURAA788000 Opposite Sensor Topology Evaluation Board, Two Current Sensor IC, 40A Current Measurement, 2.7V to 3.6V VinEvaluationRenesas
RTKA788000DE0010BURAA788000 Stacked Sensor Topology Evaluation Board, Two Current Sensor ICs, Current Measurement 80A, 2.7V to 3.6V VinEvaluationRenesas