Title Information
Product Number: UPA606T(0)-T1-A
Lead Count: 6
Pb (Lead) Free: Yes
Title Information
Carrier Type: Embossed Tape
Pkg. Type: MM
Moisture Sensitivity Level (MSL): 1
RoHS Info:
(PDF)
English
Japanese