Title Information
Product Number: NP84N04MHE-S18-AY
Pkg. Name: PRSS0004AN-A
Pkg. Previous Code: P3J9-254-913
JEITA Standard: -
Pkg. Code: pkg_7565
Lead Count: 3
Length: 10 mm
Width: 9 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tube
Pkg. Type: MP-25K
Pkg. Class: Dic
RoHS Info:
(PDF)
English
Japanese

More Package Details