Title Information
Product Number: 2SK1588-AZ
Pkg. Name: PLZZ0004CC-A
Pkg. Previous Code: P3C4-150-212
JEITA Standard: SC-62
Pkg. Code: pkg_7512
Lead Count: 3
Length: 2 mm
Width: 4 mm
Thickness: 1.6 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Bag
Pkg. Type: POMM
Pkg. Class: Dic
RoHS Info:
(PDF)
English
Japanese

More Package Details