Title | Information |
---|---|
Product Number: | 2SJ463A-T1-AT |
Pkg. Name: | PTSP0003JA-A |
Pkg. Previous Code: | P3C1-65-212 |
JEITA Standard: | SC-70 |
Pkg. Code: | pkg_7501 |
Lead Count: | 3 |
Length: | 1 mm |
Width: | 2 mm |
Thickness: | 1.1 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Embossed Tape |
Pkg. Type: | SSP |
Moisture Sensitivity Level (MSL): | 1 |
Pkg. Class: | Dic |