Title Information
Product Number: M5M5V5A36GP-85#B0
Pkg. Name: PLQP0100JA-A
Pkg. Previous Code: 100P6A-A
JEITA Standard: P-LQFP100-14x20-0.65
Pkg. Code: pkg_498
Lead Count: 100
Length: 20 mm
Width: 14 mm
Thickness: 1.7 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Embossed Tape
Pkg. Type: LQFP
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details