Title Information
Product Number: HN58C1001RFPI15E
Pkg. Name: PRSP0032DC-A
Pkg. Previous Code: FP-32DV
JEITA Standard: P-SOP32-11.3x20.45-1.27
Pkg. Code: pkg_657
Lead Count: 32
Length: 20 mm
Width: 11 mm
Thickness: 3 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Embossed Tape
Pkg. Type: SOP
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details