Title |
Information |
Product Number: |
RAA207703GBM#HC0 |
Pkg. Name: |
SWBG0035ZA-A |
JEITA Standard: |
- |
Pkg. Code: |
pkg_10081 |
Lead Count: |
35 |
Length: |
4 mm |
Width: |
3 mm |
Thickness: |
0.73 mm |
Pb (Lead) Free: |
Yes |
Title |
Information |
Pkg. Type: |
S-WFBGA |
Pkg. Class: |
IC |
RoHS Info: (PDF) |
English Japanese |
list
More Package Details