Title |
Information |
Product Number: |
BCR5AM-12LB#B01 |
Pkg. Name: |
PRSS0004AA-A |
JEITA Standard: |
SC-46 |
Pkg. Code: |
pkg_8811 |
Lead Count: |
4 |
Pb (Lead) Free: |
Yes |
Title |
Information |
Carrier Type: |
Bag |
Pkg. Type: |
TO-220 |
Pkg. Class: |
Dic |
RoHS Info: (PDF) |
English Japanese |
list
More Package Details