Title | Information |
---|---|
Product Number: | UPA650TT-E2-A |
Pkg. Name: | PWSF0006JB-A |
Pkg. Previous Code: | P6D1-65-545 |
JEITA Standard: | - |
Pkg. Code: | pkg_7515 |
Lead Count: | 6 |
Length: | 2 mm |
Width: | 2 mm |
Thickness: | 0.8 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Embossed Tape |
Pkg. Type: | WSOF |
Moisture Sensitivity Level (MSL): | 1 |
Pkg. Class: | Dic |