Title | Information |
---|---|
Product Number: | UPA2715GR-E1-A |
Pkg. Name: | PRSP0008DN-A |
Pkg. Previous Code: | P8GR-127-225 |
JEITA Standard: | SC-87 |
Pkg. Code: | pkg_10755 |
Lead Count: | 8 |
Length: | 5 mm |
Width: | 4 mm |
Thickness: | 1.8 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Embossed Tape |
Pkg. Type: | SOP |
Moisture Sensitivity Level (MSL): | 1 |
Pkg. Class: | Dic |