Title Information
Product Number: UPA2354T1G-E4-A
Lead Count: 4
Pb (Lead) Free: Yes
Title Information
Carrier Type: Embossed Tape
Pkg. Type: EFLIP(BGA)
Moisture Sensitivity Level (MSL): 1
Pkg. Class: Plastic