Title Information
Product Number: UPA2351BT1P-E4-A
Pkg. Name: SXLG0004JB-A
Pkg. Previous Code: P4Q1-65-221
JEITA Standard: -
Pkg. Code: pkg_7580
Lead Count: 4
Length: 2 mm
Width: 2 mm
Thickness: 0.25 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Embossed Tape
Pkg. Type: EFLIP(LGA)
Moisture Sensitivity Level (MSL): 1
Pkg. Class: Dic

More Package Details