Title Information
Product Number: UPA1870BGR-9JG-E1-AT
Pkg. Name: PTSP0008JC-A
Pkg. Previous Code: TTP-8DA
JEITA Standard: P-TSSOP8-4.4x3-0.65
Pkg. Code: pkg_45
Lead Count: 8
Length: 3 mm
Width: 4 mm
Thickness: 1.1 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Embossed Tape
Pkg. Type: TSSOP
Moisture Sensitivity Level (MSL): 1
Pkg. Class: IC

More Package Details