Title Information
Product Number: UPA1855GR-9JG-E1-A
Lead Count: 0
Pb (Lead) Free: Yes
Title Information
Carrier Type: Embossed Tape
Pkg. Type: TSSOP
Moisture Sensitivity Level (MSL): 1
RoHS Info:
(PDF)
English
Japanese