Title | Information |
---|---|
Product Number: | RJK03P7DPA-00#J5A |
Pkg. Name: | PWSN0008DD-B |
Pkg. Previous Code: | WPAK-D(3)V |
JEITA Standard: | - |
Pkg. Code: | pkg_8832 |
Lead Count: | 8 |
Thickness: | 0.85 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Embossed Tape |
Pkg. Type: | WPAK-D(3) |
Pkg. Class: | Dic |