Title |
Information |
Product Number: |
RJJ1011DPD-00#J2 |
Pkg. Name: |
PRSS0004ZG-A |
JEITA Standard: |
- |
Pkg. Code: |
pkg_8805 |
Lead Count: |
4 |
Pb (Lead) Free: |
Yes |
Title |
Information |
Carrier Type: |
Embossed Tape |
Pkg. Type: |
MP-3A |
Pkg. Class: |
Dic |
RoHS Info: (PDF) |
English Japanese |
list
More Package Details