Title | Information |
---|---|
Product Number: | HAT2268C-EL-E |
Pkg. Name: | PWSF0006JA-A |
Pkg. Previous Code: | CMFPAK-6 |
JEITA Standard: | - |
Pkg. Code: | pkg_6740 |
Lead Count: | 6 |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Embossed Tape |
Pkg. Type: | CMFPAK |
Moisture Sensitivity Level (MSL): | 1 |
Pkg. Class: | Dic |