Title | Information |
---|---|
Product Number: | H7N1002LMTR-E |
Pkg. Name: | PRSS0004AE-C |
Pkg. Previous Code: | LDPAK(S)-(2)V |
JEITA Standard: | - |
Pkg. Code: | pkg_8801 |
Lead Count: | 4 |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Embossed Tape |
Pkg. Type: | LDPAK(S)-(2) |
Moisture Sensitivity Level (MSL): | 1 |
Pkg. Class: | Dic |